MAX1501

PRODUCTION

Highly Integrated, Linear Battery Charger with Thermal Regulation for Portable Applications

First Temperature-Regulated, CC-CV Battery Charger with Overvoltage Protection for Portable Applications

Viewing:

Overview

  • Stand-Alone 1-Cell Li+ Charging, Microprocessor- Controlled 3-Cell NiMH/NiCd Charging
  • No FET, Reverse-Blocking Diode, or Current- Sense Resistor Required
  • 1.4A (max) Programmable Fast-Charge Current
  • +95°C, +115°C, and +135°C Proprietary Programmable Die Temperature Regulation Control
  • 4.5V to 13V Input Voltage Range with Input Overvoltage (OVLO) Protection Above 6.5V
  • Programmable Top-Off Current Threshold: 10%, 20%, or 30% of the Fast-Charge Current
  • Charge-Current Monitor for Fuel Gauging
  • Programmable Safety Timer (3, 4.5, or 6 hours)
  • Input Power Detection Output (active-low ACOK) and Charge Enable Input (active-low CHGEN)
  • Automatic Recharge
  • Digital Soft-Start Limits Inrush Current
  • Charge Status Outputs for LEDs or µP Interface

The MAX1501 intelligent, constant-current, constant-voltage (CCCV), temperature-regulated battery charger charges a single lithium-ion (Li+) cell or three-cell NiMH/NiCd batteries. The device integrates the current-sense resistor, PMOS pass element, and thermal-regulation circuitry, while eliminating the reverse-blocking Schottky diode to create the simplest charging solution for hand-held equipment.

For single-cell Li+ batteries, the MAX1501 functions as a stand-alone charger to control the charging sequence from the prequalification state through fast charge, top-off, and charge termination. With 3-cell NiMH/NiCd batteries, the MAX1501 requires collaboration with a microcontroller to determine the best charging algorithm. Proprietary thermal-regulation circuitry limits the die temperature when fast charging or while exposed to high ambient temperatures, allowing maximum charging current without damaging the charger. The MAX1501 continually supplies a regulated output voltage under no-battery conditions, allowing battery changing without interrupting system power.

The device achieves high flexibility by providing an adjustable fast-charge current, top-off current, safety timer (disabled in the MAX1501Z), and thermal-regulation setpoint. Other features include input power detection (active-low ACOK) and input under-/overvoltage protection. The MAX1501 provides active-low control inputs.

The MAX1501 accepts a 4.5V to 13V supply, but disables charging when the input voltage exceeds 6.5V, preventing excessive power dissipation. The MAX1501 operates over the extended temperature range (-40°C to +85°C) and is available in a compact 16-pin thermally enhanced 5mm x 5mm thin QFN package with 0.8mm profile.

Applications

  • Bluetooth® Equipment
  • Cell Phones/Cordless Phones
  • Charging Cradles and Docks
  • Digital Cameras and MP3 Players
  • PDAs
  • USB Appliances

MAX1501
Highly Integrated, Linear Battery Charger with Thermal Regulation for Portable Applications
MAX1501: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX1501EVKIT

Evaluation Kit for the MAX1501

Features and Benefits

  • Simple Stand-Alone Li+ or NiMH/NiCd Battery Charger
  • Safely Precharges Deeply Discharged Li+ Cells
  • 4.5V to 13V Input Voltage Range
  • 6.5V Overvoltage Protection Threshold
  • Programmable Charging Modes
  • Programmable Battery Voltage Levels
  • Programmable Top-Off Charging Thresholds
  • Programmable Safety Timer
  • Programmable Die Temperature Regulation Set-Points
  • Fully Assembled and Tested

Product Details

The MAX1501 evaluation kit (EV kit) is a complete, fully assembled and tested circuit board that demonstrates the highly integrated MAX1501 linear battery charger for a single-cell lithium-ion (Li+) or a 3-cell NiMH/NiCd battery. The EV kit safely charges a single Li+ battery to 4.1V or 4.2V or a 3-cell NiMH/NiCd to 4.5V or 4.95V (4.95V must collaborate with the microprocessor control). The EV kit accepts a power-supply input of 4.5V to 13V, but disables charging when the input voltage exceeds 6.5V. Jumpers on the EV kit allow adjustments to the total charging time, battery voltage levels, top-off current, die temperature regulation levels, and charging modes. LEDs on the board indicate the status of the charging cycle.

Applications

  • Bluetooth® Equipment
  • Cell Phones/Cordless Phones
  • Charging Cradles and Docks
  • Digital Cameras and MP3 Players
  • PDAs
  • USB Appliances

MAX1501EVKIT
Evaluation Kit for the MAX1501

Latest Discussions

No discussions on MAX1501 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed