MAX14984
LAST TIME BUYEnhanced VGA Port Protector with Monitor Detection and Dual USB Power Switches
Seamlessly Switch Between Monitors While Powering USB Ports
- Part Models
- 2
- 1ku List Price
- Starting From $4.00
Overview
- Design Flexibility
- Graphics Controller Port Is Protected when VCC = 0V
- External Pullup Resistors Match DDC Channel to Graphics Controller Supply
- Up to Two USB Ports Supported
- High Level of Integration for Performance
- S5V Provides +5V at 55mA to VGA Port
- Internal Pullup Resistors on DDC Outputs to S5V
- Low 6pF (typ) RGB Capacitance
- 2.1ns (typ) tR/tF with 10pF, 2.2kΩ Load on Monitor-Side SYNC Signals
- Source and Sink 8mA While Meeting Speed Requirements
- High-ESD Protection on VGA and USB Outputs
- ±8kV Human Body Model (HBM)
- Saves Space on Board
- Internal USB Switches
- Pass +5V at 500mA with 250mV (max) IR Drop
- Current Limited/Thermal Protection
- 4mm x 4mm, 24-Pin TQFN Package
- Internal USB Switches
Applications
- Desktop PCs
- Servers
- Workstations
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14984ETG+ | LFCSP | ||
| MAX14984ETG+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.