Overview
Features and Benefits
- VGA Input and Output Connectors
 - Enable Inputs
 - Monitor Detection Output
 - Fault Outputs
 - Proven PCB Layout
 - Fully Assembled and Tested
 
Product Details
The MAX14984 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that evaluates the MAX14984 VGA port protector and dual USB power switches IC.
The EV kit provides jumpers and LEDs to evaluate the device’s two enable inputs, monitor detection output, and two fault outputs. VGA input and output connectors are provided to easily interface the EV kit with VGA-compatible devices.
Applications
- Desktop PCs
 - Servers
 - Workstations
 
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX14984EVKIT: Evaluation Kit for the MAX14984 Data Sheet (Rev. 0)6/1/2012PDF997K