MAX14979E
PRODUCTIONHigh-Bandwidth, ±15kV ESD Protection LVDS Switch
High-Speed Passive Switches Provide LVDS Signal Routing for Switchable Graphics with Extra ESD Protection
- Part Models
- 2
- 1ku List Price
- Starting From $3.21
Overview
- ±15kV ESD Protected per MIL-STD-883, Method 3015
- Single +3.0V to +3.6V Power-Supply Voltage
- Low On-Resistance (RON): 4Ω (typ), 6.5Ω (max)
- Low On-Capacitance (CON): 8pF (typ)
- -23dB Return Loss (100MHz)
- -3dB Bandwidth: 650MHz
- Built-In AUX Switches for Switching Indicators
- Low 450µA (max) Quiescent Current
- Bidirectional 8 to 16 Multiplexer/Demultiplexer
- Space-Saving, Lead-Free, 36-Pin, 6mm x 6mm TQFN Package
The MAX14979E is optimized for high-speed differential switching applications. The device is ideal for low-voltage differential signal (LVDS) and low-voltage, positive emitter-coupled logic (LVPECL) switching applications. The MAX14979E provides enhanced electrostatic discharge (ESD) protection up to ±15kV and excellent high-frequency response, making this device especially useful for interfaces that must go to an outside connection.
The MAX14979E provides extremely low capacitance (CON) as well as low resistance (RON) for low-insertion loss and bandwidth up to 650MHz (1.3Gbps). In addition to the four pairs of double-pole/double-throw (DPDT) switches, the MAX14979E provides low-frequency (up to 50MHz) and AUX switching that can be used for LED lighting or other applications.
The MAX14979E is available in a space-saving, 36-pin TQFN package and operates over the extended -40°C to +85°C temperature range.
Applications
- LVDS and LVPECL Switching
- Notebook Computers
- Switch LVDS to Graphics Panels
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14979EETX+ | LFCSP | ||
| MAX14979EETX+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 9, 2023 - 2276A WAFER FAB |
||
| MAX14979EETX+ | ||
| MAX14979EETX+T | ||
This is the most up-to-date revision of the Data Sheet.