MAX14676A

PRODUCTION

Wearable Charge Management Solution

Extend Battery Life of Wearable Electronics

Viewing:

Overview

  • Extend System Use Time Between Battery Charging
    • 1.8V Low-IQ 200mA Buck Regulator
      • 0.9μA (typ) Quiescent Current
      • Automatic Burst or Forced-PWM Modes
    • ModelGauge with Accurate State-of-Charge
  • Easy-to-Implement Li+ Battery Charging
    • Smart Power Selector
    • 28V Tolerant Input
    • Thermistor Monitor
  • Minimize Power-Management Footprint though High Integration
    • 3.2V Low-IQ 100mA LDO
    • 2.0V Always-On 50μA LDO
    • +5V Safe Output LDO
    • 6.6V Low-IQ 120μA Charge Pump
  • Support a Wide Variety of Display Options
    • 5V to 17V Output Boost Converter
    • 3-Channel Adjustable High-Voltage Current Sinks
  • Optimize System Control
    • Pushbutton to Enable Ultra-Low-Power Mode and Power-On Voltage Sequencing
    • I2C Control

The MAX14676/MAX14676A are battery-charge-management solutions ideal for low-power wearable applications. These devices include a linear battery-charger with a Smart Power Selector, ModelGauge fuel gauge, and several power-optimized peripherals. They feature an ultra-low-power buck regulator with a quiescent current of 900nA (typical) and 74% efficiency with 10μA output.

The battery charger features Smart Power Selector operation, allowing operation with dead battery. It limits input current based on a register setting. If the charger power source is unable to supply the entire system load, the smart power control circuit will supplement the system load with current from the battery.

The MAX14676/MAX14676A embed a Maxim proprietary ModelGauge fuel gauge to provide an accurate estimate of the available capacity for rechargeable lithium batteries.

The MAX14676/MAX14676A include a synchronous high-efficiency step-down converter. The device features a fixed-frequency PWM mode for tighter regulation, and a burst mode for increased efficiency during light-load operation.

The MAX14676/MAX14676A have a boost regulator and three programmable current sinks that can be used to drive a variety of LED configurations. The boost converter is controlled independently from the current sinks, and they can be also used separately.

The MAX14676/MAX14676A feature a power switch controller that allows the device to be turned on and off by a pushbutton. This controller also provides a delayed reset signal and voltage sequencing.

These devices are available in a 42-bump, 0.5mm pitch, 3.497mm x 3.118mm wafer-level package (WLP).

Applications

  • Fitness Monitors
  • GPS Watches
  • Portable Medical Devices
  • Wearable Electronics

MAX14676A
Wearable Charge Management Solution
MAX14676/MAX14676A Circuit Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX14676A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed