MAX1309

PRODUCTION

8-/4-/2-Channel, 12-Bit, Simultaneous-Sampling ADCs with ±10V, ±5V, and 0 to +5V Analog Input Ranges

Viewing:

Part Details

  • Up to Eight Channels of Simultaneous Sampling
    • 8ns Aperture Delay
    • 100ps Channel-to-Channel T/H Match
  • Extended Input Ranges
    • 0 to +5V (MAX1304/MAX1305/MAX1306)
    • -5V to +5V (MAX1308/MAX1309/MAX1310)
    • -10V to +10V (MAX1312/MAX1313/MAX1314)
  • Fast Conversion Time
    • One Channel in 0.72µs
    • Two Channels in 0.9µs
    • Four Channels in 1.26µs
    • Eight Channels in 1.98µs
  • High Throughput
    • 1075ksps/Channel for One Channel
    • 901ksps/Channel for Two Channels
    • 680ksps/Channel for Four Channels
    • 456ksps/Channel for Eight Channels
  • ±1 LSB INL, ±0.9 LSB DNL (max)
  • 84dBc SFDR, -86dBc THD, 71dB SINAD, fIN = 500kHz at 0.4dBFS
  • 12-Bit, 20MHz, Parallel Interface
  • Internal or External Clock
  • +2.5V Internal Reference or +2.0V to +3.0V External Reference
  • +5V Analog Supply, +3V to +5V Digital Supply
    • 55mA Analog Supply Current
    • 1.3mA Digital Supply Current
    • Shutdown and Power-Saving Modes
  • 48-Pin LQFP Package (7mm x 7mm Footprint)
MAX1309
8-/4-/2-Channel, 12-Bit, Simultaneous-Sampling ADCs with ±10V, ±5V, and 0 to +5V Analog Input Ranges
MAX1304, MAX1305, MAX1306, MAX1308, MAX1309, MAX1310, MAX1312, MAX1313, MAX1314: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 2
MAX115 PRODUCTION 2x4-Channel, Simultaneous-Sampling 12-Bit ADCs
MAX116 PRODUCTION 2x4-Channel, Simultaneous-Sampling 12-Bit ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1308EVB16

Evaluation Kit/Evaluation System for the MAX1308

Features and Benefits

  • Proven PCB Layout
  • Buffers on All Input Channels
  • Headers to Connect EV System to Logic Analyzer
  • Fully Assembled and Tested
  • EV Kit Software Supports Windows® 98/2000/XP with RS-232/COM Port
  • EV Kit Software Supports Windows 2000/XP with USB Port

Product Details

The MAX1308 evaluation system (EV system) is a complete 8-channel, 12-bit, data-acquisition system. The MAX1308 EV system (MAX1308EVB16) consists of a MAX1308 evaluation kit (EV kit), Maxim 68HC16MOD-16WIDE microcontroller (µC) module, and USBTO232. Order the EV kit (MAX1308EVKIT) separately if the user has a parallel bus controller or if the 68HC16MOD-16WIDE µC module has already been purchased.

The MAX1308 EV kit can be used to evaluate the MAX1308 with an external system clock. In this mode, the 68HC16MOD-16WIDE board cannot be used and the user must supply a parallel interface.

The EV kit comes with the MAX1308ECM installed. To evaluate the pin-compatible MAX1304ECM-MAX1307ECM and MAX1309ECM-MAX1315ECM, contact the factory for free samples.

Applications

  • Multiphase Motor Control
  • Multiphase Power Monitoring
  • Power-Factor Monitoring
  • Power-Grid Synchronization
  • SIN/COS Position Encoder
  • Vibration and Waveform Analysis

MAX1308EVB16
Evaluation Kit/Evaluation System for the MAX1308

Latest Discussions

No discussions on MAX1309 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed