MAX1137
PRODUCTION2.7V to 3.6V and 4.5V to 5.5V, Low-Power, 4-/12-Channel, 2-Wire Serial 10-Bit ADCs
- Part Models
- 2
- 1ku List Price
- Starting From $6.24
Overview
- High-Speed I²C-Compatible Serial Interface
- 400kHz Fast Mode
- 1.7MHz High-Speed Mode
- Single-Supply
- 2.7V to 3.6V (MAX1137/MAX1139)
- 4.5V to 5.5V (MAX1136/MAX1138)
- Internal Reference
- 2.048V (MAX1137/MAX1139)
- 4.096V (MAX1136/MAX1138)
- External Reference: 1V to VDD
- Internal Clock
- 4-Channel Single-Ended or 2-Channel Fully Differential (MAX1136/MAX1137)
- 12-Channel Single-Ended or 6-Channel Fully Differential (MAX1138/MAX1139)
- Internal FIFO with Channel-Scan Mode
- Low Power
- 670µA at 94.4ksps
- 230µA at 40ksps
- 60µA at 10ksps
- 6µA at 1ksps
- 0.5µA in Power-Down Mode
- Software-Configurable Unipolar/Bipolar
- Small Packages
- 8-Pin µMAX (MAX1136/MAX1137)
- 16-Pin QSOP (MAX1138/MAX1139)
The MAX1136–MAX1139 low-power, 10-bit, multichannel analog-to-digital converters (ADCs) feature internal track/hold (T/H), voltage reference, clock, and an I²C-compatible 2-wire serial interface. These devices operate from a single supply of 2.7V to 3.6V (MAX1137/MAX1139) or 4.5V to 5.5V (MAX1136/MAX1138) and require only 670µA at the maximum sampling rate of 94.4ksps. Supply current falls below 230µA for sampling rates under 46ksps. AutoShutdown™ powers down the devices between conversions, reducing supply current to less than 1µA at low throughput rates. The MAX1136/MAX1137 have four analog input channels each, while the MAX1138/MAX1139 have 12 analog input channels each. The fully differential analog inputs are software configurable for unipolar or bipolar, and single ended or differential operation.
The full-scale analog input range is determined by the internal reference or by an externally applied reference voltage ranging from 1V to VDD. The MAX1137/MAX1139 feature a 2.048V internal reference and the MAX1136/MAX1138 feature a 4.096V internal reference. The MAX1136/MAX1137 are available in an 8-pin µMAX® package. The MAX1138/MAX1139 are available in a 16-pin QSOP package. The MAX1136–MAX1139 are guaranteed over the extended temperature range (-40°C to +85°C). For pin-compatible 12-bit parts, refer to the MAX1236–MAX1239 data sheet. For pin-compatible 8-bit parts, refer to the MAX1036–MAX1039 data sheet.
Applications
- Battery-Powered Test Equipment
- Handheld Portable Applications
- Medical Instruments
- Receive Signal Strength Indicators
- Solar-Powered Remote Systems
- System Supervision
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1137EUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX1137EUA+T | Micro-MAX, Thin Shrink Small-Outline |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 5 | ||
| MAX127 | PRODUCTION | Multirange, +5V, 12-Bit DAS with 2-Wire Serial Interface |
| MAX128 | PRODUCTION | Multirange, +5V, 12-Bit DAS with 2-Wire Serial Interface |
| MAX1086 | RECOMMENDED FOR NEW DESIGNS | 150ksps, 10-Bit, 2-Channel Single-Ended, and 1-Channel True-Differential ADCs in SOT23 and TDFN |
| MAX11606 | PRODUCTION | Low-Power, 4-/8-/12-Channel, I2C,10-Bit ADCs in Ultra-Small Packages |
| MAX11647 | PRODUCTION | Low-Power, 1-/2-Channel, I²C, 10-Bit ADCs in Ultra-Tiny 1.9mm x 2.2mm Package |
Latest Discussions
No discussions on MAX1137 yet. Have something to say?
Start a Discussion on EngineerZone®