LTP8813
RECOMMENDED FOR NEW DESIGNS54V, 110A Continuous/140A Peak DC-to-DC μModule Regulator with PMBus Interface
- Part Models
- 1
- 1ku List Price
- Starting From $157.87
Overview
- High Efficiency at High Frequency: up to 93.9% Efficiency at VIN = 54V to VOUT = 3.3V
- PMBus-Compliant I2C Serial Interface and Non-Volatile Memory/EEPROM:
- Programming of VOUT, Current Limits,\ Soft-Start/Soft-Stop, Frequency Synchronization And Phasing, Loop Compensation, Warnings, and Fault Handling
- Telemetry of Voltage, Current, Temperature, and Faults
- Configurable “Black Box” Fault Log Saves up to 15 Records of All Telemetry and Faults
- Wide Input Voltage Range: 45V to 65V
- Output Voltage Range: 0.5V to 3.6V
- Optimized for VIN = 48V to 54V, VOUT = 3.3V
- ±1.5% Maximum DC Output Error with Differential Remote Voltage Sense
- Parallel Multiple μModule ICs for Increased Total IOUT
- Available in a 22mm × 24mm × 14.15mm Surface- Mounted Open Frame Package
The LTP8813 is a 110A continuous/140A peak step-down power μModule® (micromodule) regulator that provides microprocessor core voltage from a 48V or 54V power distribution system. The LTP8813 features remote configurability and telemetry of power management parameters over PMBus, an open-standard digital interface based on I2C.
The LTP8813 is comprised of a programmable digital control loop with precision mixed-signal circuitry, an EEPROM, power MOSFETs, a planar transformer, inductors, and ancillary components. The LTP8813’s high level of integration minimizes component count and design time and maximizes flexibility and power density.
The LTP8813 preserves high efficiency at high conversion ratios by utilizing a quasi-resonant architecture that reduces high-voltage switching losses.
Applications
- Servers, Network, and Storage Equipment
- Automated test equipment (ATE)
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTP8813IPV#PBF | PCA Package 22-Lead (22mm × 24mm × 6.70mm) |
This is the most up-to-date revision of the Data Sheet.