Overview
Features and Benefits
- DC3190B-G Board
- Transient Circuit Included for Load Transient Evaluation
- GUI with LTpowerPlay
Product Details
The DC3190B-G is the demonstration circuit for the LTP8813, a high-current, high-density, high-efficiency open-frame μModule® (micromodule) regulator with a 45V to 65V input range. The DC3190B-G board includes an LTP8813 μModule regulator, which provides microprocessor voltage of 3.3V from a 54V power distribution architecture with digital power system management (PSM). The maximum continuous output current for the DC3190B-G board is 110A. The maximum transient output current is 140A. Refer to the LTP8813 data sheet for more detailed information.
The DC3190B-G powers up to default settings and produces power based on configuration resistors without the need for any serial bus communication. This allows easy evaluation of the DC-to-DC converter. To fully explore the extensive PSM features of the DC3190B-G, download the LTpowerPlay® graphical user interface (GUI) software to your PC and use the Analog Devices DC1613A I2C/ system management bus (SMBus)/power management bus (PMBus) dongle to connect to the DC3190B-G board.
The LTpowerPlay allows the user to reconfigure the part on-the-fly, store the configuration in electrically erasable programmable read-only memory (EEPROM), and view telemetry of voltage, current, temperature, and fault status.