LTM9012

Obsolete

Quad 14-Bit, 125Msps ADC with Integrated Drivers

Viewing:

Overview

  • 4-Channel Simultaneous Sampling ADC with Integrated, Fixed Gain, Differential Drivers
  • 68.3dB SNR
  • 78dB SFDR
  • Low Power: 1.27W Total, 318mW per Channel
  • 1.8V ADC Core and 3.3V Analog Input Supply
  • Serial LVDS Outputs: 1 or 2 Bits per Channel
  • Shutdown and Nap Modes
  • 11.25mm × 15mm BGA Package
LTM9012
Quad 14-Bit, 125Msps ADC with Integrated Drivers
Single-Ended Sensor Digitization LTM9012, 125Msps, 70MHz FFT Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 Obsolete Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1732B-AB

LTM9012 | 14-Bit, 125Msps Quad µModule ADC + Driver, Requires DC1371 and DC1075

Product Details

DC1732B-AB: Demo Board for the LTM9012 Quad 14-Bit, 125Msps ADC with Integrated Drivers.

DC1732B-AB
LTM9012 | 14-Bit, 125Msps Quad µModule ADC + Driver, Requires DC1371 and DC1075
DC1732B-AB - Schematic

Latest Discussions

No discussions on LTM9012 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed