LTM8060F
RECOMMENDED FOR NEW DESIGNSQuad 40VIN, 3A Silent Switcher μModule Regulator with Package-Level EMI Shield
- Part Models
- 2
- 1ku List Price
- Starting From $28.00
Overview
- Package-Level EMI Shielding
- Minimize Near-Field Electric Field Noise
- Reduce Near-Field Magnetic Field Noise
- Pin-to-Pin Compatible with the LTM8060
- Four Complete 3A (4A peak) Step-Down SwitchingPower Supplies
- Low Noise Silent Switcher Architecture
- Compliant with CISPR22 Class B/CISPR25 Class 5
- Wide Input Voltage Range: 3V to 40V
- Wide Output Voltage Range: 0.8V to 8V
- 4A Continuous Output Current per Channel at 12VIN,3.3VOUT, fSW = 2MHz, TA = 60°C
- Multiphase or Multi-module Parallelable forIncreased Output Current
- Low Thermal Resistance, θJA = 8.4°C/W,θJCtop = 4.6°C/W, θJCbot = 1°C/W
- Selectable Switching Frequency: 200kHz to 3MHz
- Available in a Compact 165-Pin, 16mm × 11.9mm ×2.9mm, Pre-Soldered Grid Array (PSGA) Package
The LTM8060F is a quad 40VIN, 3A (4A peak) step-down Silent Switcher® power μModule® (micromodule) regulator with package-level Electromagnetic interference (EMI) shield. The package-level EMI shield enables the Faraday cage to be applied directly to the LTM8060F package, and the EMI shield is electrically connected to the GND pins, providing a compact and effective near-field EMI reduction. The EMI shield eliminates all electric field noise, and a 10dB reduction is achieved on magnetic field noise. The Silent Switcher architecture minimizes EMI while delivering high efficiency.
Included in the package are the controllers, the power switches, the inductors, and the support components. Operating over a wide input voltage range, the LTM8060F supports output voltages from 0.8V to 8V and a switching frequency range of 200kHz to 3MHz, each set by a single resistor. Only the bulk input and the output filter capacitors are needed to finish the design. The LTM8060F outputs can be paralleled in an array for up to 12A (16A peak) capability.
APPLICATIONS
- Automated Test Equipment
- Industrial Supplies
- Medical Equipment
Documentation
Data Sheet 1
User Guide 1
Evaluation Design File 1
Video 2
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM8060FEV#PBF | LGA | ||
| LTM8060FIV#PBF | LGA |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LTM8060 | RECOMMENDED FOR NEW DESIGNS | Quad 40VIN, Silent Switcher μModule Regulator with Configurable 3A Output Array |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTM8060
- LTM8060F
LTpowerCAD
Design tools for the following parts are available in LTpowerCAD:
- LTM8060
- LTM8060F
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.