LTM4656
LTM4656-1
RECOMMENDED FOR NEW DESIGNS
Synchronous Boost μModule Regulator with Input-Output Short Protection
- Part Models
- 6
- 1ku List Price
- Starting From $28.00
Overview
- Complete Boost Switch Mode Power Supply
- Wide Input Voltage Range: 4.5V to 28V
- Output Voltage Range: 6V to 36V
- 4A Continuous Output Current (12VIN, 24VOUT)
- ±2% Maximum Total Output Voltage Regulation Over Load, Line and Temperature
- Input Disconnect in Shutdown
- Inrush Current Limit
- External Frequency Synchronization
- Programmable Frequency (350kHz to 780kHz)
- Parallel Current Sharing
- Up to 98% Efficiency
- Selectable Burst Mode® Operation
- In-Line Overcurrent Protection
- Overtemperature Protection
- LTM4656-1 Adjustable Compensation Version
- 16mm × 16mm × 7.07mm BGA Package
The LTM4656 is a complete high efficiency boost μModule® (power module) regulator with the switching controller, power FETs, inductor, and all supporting components. Only a few input and output capacitors are needed. Operating over an input voltage range of 4.5V to 28V, the LTM4656 supports an output voltage range of 6V to 36V, set by a single external resistor. Its high efficiency design delivers up to 5A continuous output current. An in-line protection circuit sets the maximum input current, and will trip off the input power if exceeded and retry (see Typical Applications section on data sheet).
The high density boost design can convert up to 180W of output power.
Fault protection features include overtemperature protection, and overcurrent protection input referred with auto-retry. The μmodule is offered in a space saving and thermally enhanced 16mm × 16mm × 7.07mm BGA package. The LTM4656 is Pb-free and RoHS compliant.
APPLICATIONS
- Telecom and Networking Equipment
- Electronic Test Equipment
Documentation
Data Sheet 1
Technical Articles 1
Video 1
Brochure 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4656EY#PBF | 144-Lead BGA (16mm x 16mm x 7.07mm) | ||
| LTM4656EY-1#PBF | 144-Lead BGA (16mm x 16mm x 7.07mm) | ||
| LTM4656IY | 144-Lead BGA (16mm x 16mm x 7.07mm) | ||
| LTM4656IY#PBF | 144-Lead BGA (16mm x 16mm x 7.07mm) | ||
| LTM4656IY-1 | 144-Lead BGA (16mm x 16mm x 7.07mm) | ||
| LTM4656IY-1#PBF | 144-Lead BGA (16mm x 16mm x 7.07mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 20, 2025 - 25_0265 LTM4656, LTM4656-1 Change of Inductor |
||
| LTM4656EY#PBF | PRODUCTION | |
| LTM4656EY-1#PBF | PRODUCTION | |
| LTM4656IY | PRODUCTION | |
| LTM4656IY#PBF | PRODUCTION | |
| LTM4656IY-1 | PRODUCTION | |
| LTM4656IY-1#PBF | PRODUCTION | |
|
Sep 13, 2022 - 22_0193 Laser Top Mark Conversion for uModule COP and TMSV_COP Packages |
||
| LTM4656EY#PBF | PRODUCTION | |
| LTM4656EY-1#PBF | PRODUCTION | |
| LTM4656IY | PRODUCTION | |
| LTM4656IY#PBF | PRODUCTION | |
| LTM4656IY-1 | PRODUCTION | |
| LTM4656IY-1#PBF | PRODUCTION | |
|
Jun 2, 2021 - 20_0245 Notification of Wafer Fab Location Change for 0.6µm BICMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
| LTM4656EY#PBF | PRODUCTION | |
| LTM4656EY-1#PBF | PRODUCTION | |
| LTM4656IY | PRODUCTION | |
| LTM4656IY#PBF | PRODUCTION | |
| LTM4656IY-1 | PRODUCTION | |
| LTM4656IY-1#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTM4656
LTpowerCAD 1
Design tools for the following parts are available in LTpowerCAD:
- LTM4656
- LTM4656-1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.