Overview
Product Details
Demonstration circuit 2634A is a boost µModule regulator featuring the LTM4656. The DC2634A operates from 6V to 36V input and generates 24V, 4A output from 12V input. When VIN ≥24V, VOUT follows VIN. Also, the LTM4656 has precision voltage reference, which can generate out-put voltage with 2% tolerance over the full operating conditions. The 400kHz switching frequency operation results in small and efficient circuit. The converter achieves over 95% efficiency with 4A load. The LTM4656 protects the load with the integrated soft-start and output short-circuit protection functions. The demonstration circuit can be easily modified to regulate different output voltages.
The DC2634A has small circuit footprint. It is a high performance and cost-effective solution for generating out-put voltages up to 36V from inputs as low as 5V.
Applicable Parts
Documentation & Resources
-
DC2634A - Schematic12/7/2020PDF329 K
-
DC2634A - Demo Manual (Rev. 0)12/7/2020PDF883 K
-
DC2634A - Design Files12/7/2020ZIP2 M