LTC7883
RECOMMENDED FOR NEW DESIGNSQuad Output PolyPhase Step-Down DC/DC Voltage Mode Controller with Digital Power System Management
- Part Models
- 2
- 1ku List Price
- Starting From $12.68
Overview
- PMBus/I2C Compliant Serial Interface
- Monitor Voltage, Current, Temperature and Faults
- Program Voltage, Soft-Start/Stop, Sequencing, Margining, AVP and UV/OV/OC Limits
- 3V ≤ VINSNS ≤ 38V, 0.1V (Limited by DrMOS tON_MIN) ≤ VOUT ≤ 5.25V
- ±0.5% Output Voltage Error
- Programmable PWM Frequency or External Clock Synchronization from 250kHz to 2.5MHz
- Accurate PolyPhase® Current Sharing
- Internal EEPROM with Fault Logging and ECC
- IC Supply Range: 3V to 13.2V
- Resistor or Inductor DCR Current Sensing
- Power Good Output Voltage Monitor
- Supports Start-Up Into a Prebiased Load
- Optional Resistor Programming for Key Parameters
- 99-Lead BGA Package (9mm × 7.5mm)
The LTC7883 is a quad, PolyPhase DC/DC synchronous step-down switching regulator controller with PMBus compliant serial interface. It uses a constant frequency, leading-edge modulation, voltage mode architecture for excellent transient response and output regulation. Each PWM channel can produce output voltages from 0.1V to 5.25V using a wide range of 3.3V compatible power stages, including power blocks, DrMOS or discrete FET drivers. LTC7883 devices can operate in parallel, supporting ideal phasor positioning for PolyPhase rails up to 8 phases.
System configuration and monitoring is supported by the LTpowerPlay® software tool. The LTC7883 serial interfaces can read back input voltage, output voltage and current, temperature and fault status. Most operating parameters can be set via the digital interfaces or stored in internal EEPROM for use at power-up. Switching frequency and phase, output voltage and device address can also be set using external configuration resistors.
Note: ADI does not recommend using the following PWM frequencies in new designs: 600kHz, 750kHz, 900kHz, and 1MHz.
Applications
- High Current Distributed Power Systems
- Servers, Network and Storage Equipment
- Intelligent Energy Efficient Power Regulation
Documentation
Data Sheet 1
Product Selector Card 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC7883AY#E0008-1PBF | 99-Lead (9mm × 7.5mm × 1.52mm) | ||
| LTC7883AY#PBF | 99-Lead (9mm × 7.5mm × 1.52mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 2, 2022 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTC7883AY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTpowerPlay®
LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.
Open ToolEvaluation Kits
Latest Discussions
No discussions on LTC7883 yet. Have something to say?
Start a Discussion on EngineerZone®