LTC7819

RECOMMENDED FOR NEW DESIGNS

40V Low IQ, Triple Output, 3-Phase Synchronous Step-Down Controller

Viewing:

Overview

  • Triple Buck Synchronous Controllers
  • Wide Input Voltage Range: 4.5V to 40V
  • Wide Output Voltage Range: 0.8V to 99% • VIN
  • Low Operating IQ: 14μA (14V to 3.3V, Channel 1 On)
  • Spread Spectrum Operation
  • RSENSE or DCR Current Sensing
  • Integrated Bootstrap Supply Charge Pump (Channel 1)
  • PassThru™/100% Duty Cycle Capability (Channel 1), 99% Duty Cycle (Channels 2 and 3)
  • Programmable Fixed Frequency (100kHz to 3MHz)
  • Phase-Lockable Frequency (100kHz to 3MHz)
  • Selectable Continuous, Pulse-Skipping, or Low Ripple, Burst Mode® Operation at Light Loads
  • Low Shutdown IQ: 1.5μA
  • Small 40-Lead 6mm × 6mm QFN Package
  • AEC-Q100 Qualified for Automotive Applications
LTC7819
40V Low IQ, Triple Output, 3-Phase Synchronous Step-Down Controller
LTC7819 Application Circuit LTC7819 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Hot Swap Controllers 1
LTC4238 Obsolete

High Voltage High Current Hot Swap Controller

Overvoltage & Overcurrent Protectors 1
LTC4381 RECOMMENDED FOR NEW DESIGNS Low Quiescent Current eFuse with Surge Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC7819
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2897A

LTC7819 | Low IQ, Triple Output Synchronous Step-Down Supply

Product Details

Demonstration circuit 2897A is a low IQ, triple output, synchronous step-down supply featuring the LTC7819. The circuit is optimized for high efficiency. It provides outputs of 3.3V at 12A, 8.5V at 10A and 5.0V at 12A over an input voltage range of 10V to 36V with a switching frequency of 380kHz. Each rail uses a 3mΩ sense resistor to sense the current and provides optional footprints for DCR sensing. Typical applications include automotive, transportation, industrial, military and avionics systems.

Features of the DC2897A include pin selectable light load operating modes of forced continuous mode, pulse-skipping and Burst Mode® operation. Optional spread spectrum modulation to reduce EMI, a PLLIN pin to synchronize to an external clock, optional DCR sensing footprints, an EXTVCC pin to reduce losses in the controller and optional footprints to parallel two or three channels.

The LTC7819 data sheet provides a complete description of the part, operational details, and applications information. DC2897A must be read in conjunction with the data sheet.

DC2897A
LTC7819 | Low IQ, Triple Output Synchronous Step-Down Supply
DC2897A Evaluation Board DC2897A Evaluation Board - Top View DC2897A Evaluation Board - Bottom View

Latest Discussions

No discussions on LTC7819 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed