LTC4211

RECOMMENDED FOR NEW DESIGNS

Hot Swap Controller with Multifunction Current Control

Viewing:

Overview

  • Allows Safe Board Insertion and Removal from a Live Backplane
  • Controls Supply Voltages from 2.5V to 16.5V
  • Programmable Soft-Start with Inrush Current Limiting, No External Gate Capacitor Required
  • Faster Turn-Off Time Because No External Gate Capacitor is Required
  • Dual Level Overcurrent Fault Protection
  • Programmable Response Time for Overcurrent Protection (MS)
  • Programmable Overvoltage Protection (MS)
  • Automatic Retry or Latched Mode Operation (MS)
  • High Side Drive for an External N-Channel FET
  • User-Programmable Supply Voltage Power-Up Rate
  • FB Pin Monitors VOUT and Signals RESET
  • Glitch Filter Protects Against Spurious RESET Signal

The LTC4211 is a Hot Swap controller that allows a board to be safely inserted and removed from a live backplane. An internal highside switch driver controls the gate of an external N-channel MOSFET for supply voltages ranging from 2.5V to 16.5V. The LTC4211 provides soft-start and in rush current limiting during the start-up period which has a programmable duration.

Two on-chip current limit comparators provide dual level overcurrent circuit breaker protection. The slow comparator trips at VCC – 50mV and activates in 20µs (or programmed by an external filter capacitor, MS only). The fast comparator trips at VCC – 150mV and typically responds in 300ns.

The FB pin monitors the output supply voltage and signals the RESET output pin. The ON pin signal turns the chip on and off and can also be used for the reset function. The MS package has FAULT and FILTER pins to provide additional functions like fault indication, autoretry or latch-off modes, programmable current limit response time and programmable overvoltage protection using an external Zener diode clamp.

Applications

  • Electronic Circuit Breaker
  • Hot Board Insertion and Removal (Either On Backplane or On Removable Card)
  • Industrial High Side Switch/Circuit Breaker

LTC4211
Hot Swap Controller with Multifunction Current Control
Single Channel 5V Hot Swap Controller Power-Up Sequence Product Package 1 Product Package 2 Product Package 3
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4211
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC536A-B

LTC4211 Hot Swap Controller (20A version)

Product Details

DC536A-B: Demo Board for the LTC4211 Hot Swap Controller with Multifunction Current Control.

eval board
DC536B-A

LTC4211CMS Demo Board | 7A Electronic Circuit Breaker and Hot Swap Controller

Product Details

Demonstration circuit 536B is a hot swap controller with multifunction current control featuring the LTC4211. The DC536B-A is configured to operate with up to 7A load and DC536B-B up to 20A load.

DC536A-B
LTC4211 Hot Swap Controller (20A version)
DC536A-A - Schematic
DC536B-A
LTC4211CMS Demo Board | 7A Electronic Circuit Breaker and Hot Swap Controller
DC536B - Schematic

Latest Discussions

Recently Viewed