LTC3336
RECOMMENDED FOR NEW DESIGNS15V/250mA Nanopower Buck DC/DC with Programmable Peak Input Current
- Part Models
- 4
- 1ku List Price
- Starting From $1.50
Overview
- Input Voltage Range: 2.5V to 15V
- Output Current: Up to 250mA
- IVIN = 65nA (In Regulation, No Load)
- Output Voltage Range: 1.2V to 5V
- 16 Fixed Output Voltages Programmed via 4 Pin‑Strapped Inputs
- 4 Peak VIN Currents Programmed via 2 Pin-Strapped Inputs (10mA/30mA/100mA/300mA)
- Low IQ Dropout Mode
- Power Good (PGOOD) Output
- 12-Lead 2mm × 2mm LQFN and 12-Ball 1.18mm × 1.62mm Chip Scale (WLCSP) Packages
The LTC3336 is a compact high efficiency nanopower hysteretic buck DC/DC which can deliver up to 250mA of output current from a 2.5V to 15V input. Input quiescent current is typically 65nA with the output in regulation at no load for output voltages less than 2.4V; this number is reduced further for higher output voltages at which internal circuits can be boot-strapped from the output.
Performance specifications are ideal for primary (i.e., non-rechargeable) battery powered applications: low IQ plus the ability to set the peak current to a level matched to the battery’s maximum capacity point.
The peak input currents of 10mA, 30mA, 100mA, and 300mA are pin selectable as well as the output voltages of 1.2V, 1.5V, 1.6V, 1.8V, 2.0V, 2.4V, 2.5V, 2.8V, 3.0V, 3.2V, 3.3V, 3.6V, 3.7V, 4.1V, 4.2V, and 5.0V.
The LTC3336 is offered in a compact 12-lead 2mm × 2mm LQFN or an ultra compact 12-ball 1.18mm × 1.62mm WLCSP package.
APPLICATIONS
- Low Power Primary Battery Powered Systems (e.g., 1× to 3× Li-Ion Primary, 3× to 8× AAA)
- Remote Industrial Sensors (e.g., Meters, Alarms)
- Asset Trackers
- Electronic Door Locks
- Keep-Alive Supplies/Battery Backup
- SmartMesh® Applications
Documentation
Data Sheet 1
User Guide 1
Book & eBook 1
Analog Dialogue 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3336ACBZ-1-R7 | WLCSP | ||
| LTC3336ACBZ-2-R7 | WLCSP | ||
| LTC3336EV#TRMPBF | 12-Lead LQFN (2mm x 2mm x 0.74mm) | ||
| LTC3336EV#TRPBF | 12-Lead LQFN (2mm x 2mm x 0.74mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC3336
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.