LTC2292

PRODUCTION

Dual 12-Bit, 40Msps Low Power 3V ADCs

Viewing:

Overview

  • Integrated Dual 12-Bit ADCs
  • Sample Rate: 65Msps/40Msps/25Msps
  • Single 3V Supply (2.7V to 3.4V)
  • Low Power: 400mW/235mW/150mW
  • 71.3 dB SNR
  • 90dB SFDR
  • 110dB Channel Isolation at 100MHz
  • Multiplexed or Separate Data Bus
  • Flexible Input: 1VP-P to 2VP-P Range
  • 575MHz Full Power Bandwidth S/H
  • Clock Duty Cycle Stabilizer
  • Shutdown and Nap Modes
  • Pin Compatible Family
    • 105Msps: LTC2282 (12-Bit), LTC2284 (14-Bit)
    • 80Msps: LTC2294 (12-Bit), LTC2299 (14-Bit)
    • 65Msps: LTC2293 (12-Bit), LTC2298 (14-Bit)
    • 40Msps: LTC2292 (12-Bit), LTC2297 (14-Bit)
    • 25Msps: LTC2291 (12-Bit), LTC2296 (14-Bit)
    • 10Msps: LTC2290 (12-Bit), LTC2295 (14-Bit)
  • 64-Pin (9mm × 9mm) QFN Package

The LTC2293/LTC2292/LTC2291 are 12-bit 65Msps/40Msps/25Msps, low power dual 3V A/D converters designed for digitizing high frequency, wide dynamic range signals. The LTC2293/LTC2292/LTC2291 are perfect for demanding imaging and communications applications with AC performance that includes 71.3dB SNR and 90dB SFDR for signals at the Nyquist frequency.

DC specs include ±0.3LSB INL (typ), ±0.15LSB DNL (typ) and no missing codes over temperature. The transition noise is a low 0.25LSBRMS.

A single 3V supply allows low power operation. A separate output supply allows the outputs to drive 0.5V to 3.6V logic. An optional multiplexer allows both channels to share a digital output bus.

A single-ended CLK input controls converter operation. An optional clock duty cycle stabilizer allows high performance at full speed for a wide range of clock duty cycles.

Applications

  • Wireless and Wired Broadband Communication
  • Imaging Systems
  • Spectral Analysis
  • Portable Instrumentation

LTC2292
Dual 12-Bit, 40Msps Low Power 3V ADCs
LTC2293: SNR vs Input Frequency, –1dB, 2V Range, 65Msps Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 2

PScope

The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Differential Amplifiers 1
LTC6404 LAST TIME BUY 600MHz, Low Noise, High Precision Fully Differential Input/Output Amplifier/Driver
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 Obsolete Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC851A-J

LTC2292IUP | DeMUX Dual ADC, +3.0V, 40Msps 12-Bit 1MHz < AIN < 70MHz, (Requires DC890)

Product Details

DC851A-J: Demo Board for the LTC2292 Dual 12-Bit, 40Msps Low Power 3V ADCs.

eval board
DC816A-J

LTC2292IUP | MUX Dual ADC, VDD = +3.0V, 40Msps, 12Bit, 1MHz < AIN < 70MHz, (Requires DC718)

Product Details

DC816A-J: Demo Board for the LTC2292 Dual 12-Bit, 40Msps Low Power 3V ADCs.

DC851A-J
LTC2292IUP | DeMUX Dual ADC, +3.0V, 40Msps 12-Bit 1MHz < AIN < 70MHz, (Requires DC890)
DC851A-A - Schematic
DC816A-J
LTC2292IUP | MUX Dual ADC, VDD = +3.0V, 40Msps, 12Bit, 1MHz < AIN < 70MHz, (Requires DC718)
DC816A-B - Schematic

Latest Discussions

Recently Viewed