LTC2290

PRODUCTION

Dual 12-Bit, 10Msps Low Power 3V ADC

Viewing:

Overview

  • Integrated Dual 12-Bit ADCs
  • Sample Rate: 10Msps
  • Single 3V Supply (2.7V to 3.4V)
  • Low Power: 120mW
  • 71.3dB SNR
  • 90dB SFDR
  • 110dB Channel Isolation
  • Multiplexed or Separate Data Bus
  • Flexible Input: 1VP-P to 2VP-P Range
  • 575MHz Full Power Bandwidth S/H
  • Clock Duty Cycle Stabilizer
  • Shutdown and Nap Modes
  • Pin Compatible Family
    • 105Msps: LTC2282 (12-Bit), LTC2284 (14-Bit)
    • 80Msps: LTC2294 (12-Bit), LTC2299 (14-Bit)
    • 65Msps: LTC2293 (12-Bit), LTC2298 (14-Bit)
    • 40Msps: LTC2292 (12-Bit), LTC2297 (14-Bit)
    • 25Msps: LTC2291 (12-Bit), LTC2296 (14-Bit)
    • 10Msps: LTC2290 (12-Bit), LTC2295 (14-Bit)
  • 64-Pin (9mm × 9mm) QFN Package
LTC2290
Dual 12-Bit, 10Msps Low Power 3V ADC
Typical INL, 2V Range Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 2

PScope

The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Differential Amplifiers 1
LTC6404 LAST TIME BUY 600MHz, Low Noise, High Precision Fully Differential Input/Output Amplifier/Driver
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 Obsolete Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC816A-L

LTC2290IUP | MUX Dual ADC, VDD = +3.0V, 10Msps, 12Bit, 1MHz < AIN < 70MHz, (Requires DC718)

Product Details

DC816A-L: Demo Board for the LTC2290 Dual 12-Bit, 10Msps Low Power 3V ADC.

eval board
DC851A-L

LTC2290IUP | DeMUX Dual ADC, +3.0V, 10Msps 12-Bit 1MHz < AIN < 70MHz, (Requires DC890)

Product Details

DC851A-L: Demo Board for the LTC2290 Dual 12-Bit, 10Msps Low Power 3V ADC.

DC816A-L
LTC2290IUP | MUX Dual ADC, VDD = +3.0V, 10Msps, 12Bit, 1MHz < AIN < 70MHz, (Requires DC718)
DC816A-B - Schematic
DC851A-L
LTC2290IUP | DeMUX Dual ADC, +3.0V, 10Msps 12-Bit 1MHz < AIN < 70MHz, (Requires DC890)
DC851A-A - Schematic

Latest Discussions

Recently Viewed