LTC2289

PRODUCTION

Dual 10-Bit, 80Msps Low Noise 3V ADC

Viewing:

Overview

  • Integrated Dual 10-Bit ADCs
  • Sample Rate: 80Msps
  • Single 3V Supply (2.7V to 3.4V)
  • Low Power: 422mW
  • 61.6dB SNR at 70MHz Input
  • 85dB SFDR at 70MHz Input
  • 110dB Channel Isolation at 100MHz
  • Multiplexed or Separate Data Bus
  • Flexible Input: 1VP-P to 2VP-P Range
  • 575MHz Full Power Bandwidth S/H
  • Clock Duty Cycle Stabilizer
  • Shutdown and Nap Modes
  • Pin Compatible Family
    • 105Msps: LTC2282 (12-Bit), LTC2280 (10-Bit)
    • 80Msps: LTC2294 (12-Bit), LTC2289 (10-Bit)
    • 80Msps: LTC2294 (12-Bit), LTC2289 (10-Bit)
    • 65Msps: LTC2293 (12-Bit), LTC2288 (10-Bit)
    • 40Msps: LTC2292 (12-Bit), LTC2287 (10-Bit)
    • 25Msps: LTC2291 (12-Bit), LTC2286 (10-Bit)
  • 64-Pin (9mm × 9mm) QFN Package
LTC2289
Dual 10-Bit, 80Msps Low Noise 3V ADC
SNR vs Input Frequency, –1dB, 2V Range, 80Msps Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 Obsolete Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
RF Amplifiers 1
LTC6420-20 LAST TIME BUY Dual Matched 1.8GHz Differential Amplifiers/ADC Drivers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC851A-O

LTC2289IUP | DeMUX Dual ADC, +3.0V, 80Msps 10-Bit 1MHz < AIN < 70MHz, (Requires DC890)

Product Details

DC851A-O: Demo Board for the LTC2289 Dual 10-Bit, 80Msps Low Noise 3V ADC.

DC851A-O
LTC2289IUP | DeMUX Dual ADC, +3.0V, 80Msps 10-Bit 1MHz < AIN < 70MHz, (Requires DC890)
DC851A-A - Schematic

Latest Discussions

No discussions on LTC2289 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed