LTC2264-14

PRODUCTION

14-Bit, 40Msps Low Power Dual ADCs

Viewing:

Overview

  • 2-Channel Simultaneous Sampling ADC
  • 73.7dB SNR
  • 90dB SFDR
  • Low Power: 171mW/113mW/94mW Total
  • 85mW/56mW/47mW per Channel
  • Single 1.8V Supply
  • Serial LVDS Outputs: 1 or 2 Bits per Channel
  • Selectable Input Ranges: 1VP-P to 2VP-P
  • 800MHz Full Power Bandwidth S/H
  • Shutdown and Nap Modes
  • Serial SPI Port for Configuration
  • Pin Compatible 14-Bit and 12-Bit Versions
  • 40-Pin (6mm × 6mm) QFN Package
LTC2264-14
14-Bit, 40Msps Low Power Dual ADCs
LTC2265-14, 65Msps,  2-Tone FFT, fIN = 70MHz and 75MHz Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 Obsolete Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1532A-E

LTC2264-14 | 14-Bit, 40Msps, 1.8V Dual Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075

Product Details

DC1532A-E: Demo Board for the LTC2264-14 14-Bit, 40Msps Low Power Dual ADCs.

DC1532A-E
LTC2264-14 | 14-Bit, 40Msps, 1.8V Dual Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
DC1532A-A - Schematic

Latest Discussions

No discussions on LTC2264-14 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed