LTC2256-12

PRODUCTION

12-Bit, 25Msps Ultralow Power 1.8V ADCs

Viewing:

Overview

  • 71.1dB SNR
  • 88dB SFDR
  • Low Power: 79mW/47mW/34mW
  • Single 1.8V Supply
  • CMOS, DDR CMOS or DDR LVDS Outputs
  • Selectable Input Ranges: 1VP-P to 2VP-P
  • 800MHz Full-Power Bandwidth S/H
  • Optional Data Output Randomizer
  • Optional Clock Duty Cycle Stabilizer
  • Shutdown and Nap Modes
  • Serial SPI Port for Configuration
  • Pin Compatible 14-Bit and 12-Bit Versions
  • 40-Pin (6mm × 6mm) QFN Package
LTC2256-12
12-Bit, 25Msps Ultralow Power 1.8V ADCs
LTC2258-12 2-Tone FFT, fIN = 68MHz and 69MHz Product Package 1 Product Package 2 Product Package 3
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 Obsolete Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
RF Amplifiers 1
LTC6406 LAST TIME BUY 3GHz, Low Noise, Rail-to-Rail Input Differential Amplifier/Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1369A-L

LTC2256-12 | 12-bit 25Msps ADC, LVDS Outputs, 5-170MHz, Requires DC890, LVDS_XFMR and DC1075

Product Details

DC1369A-L: Demo Board for the LTC2256-12 12-Bit, 25Msps Ultralow Power 1.8V ADCs

eval board
DC1370A-L

LTC2256-12 | 12-bit 25Msps ADC, CMOS Outputs, 5-170MHz, Requires DC890 and DC1075

Product Details

DC1370A-L: Demo Board for the LTC2256-12 12-Bit, 25Msps Ultralow Power 1.8V ADCs

DC1369A-L
LTC2256-12 | 12-bit 25Msps ADC, LVDS Outputs, 5-170MHz, Requires DC890, LVDS_XFMR and DC1075
DC1369A-A - Schematic
DC1370A-L
LTC2256-12 | 12-bit 25Msps ADC, CMOS Outputs, 5-170MHz, Requires DC890 and DC1075
DC1370A-A - Schematic

Latest Discussions

No discussions on LTC2256-12 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed