LTC2253

PRODUCTION

12-Bit, 125Msps Low Power 3V ADCs

Viewing:

Overview

  • Sample Rate: 125Msps/105Msps
  • Single 3V Supply (2.85V to 3.4V)
  • Low Power: 395mW/320mW
  • 70.2dB SNR
  • 88dB SFDR
  • No Missing Codes
  • Flexible Input: 1VP-P to 2VP-P Range
  • 640MHz Full Power Bandwidth S/H
  • Clock Duty Cycle Stabilizer
  • Shutdown and Nap Modes
  • Pin Compatible Family
    • 125Msps: LTC2253 (12-Bit), LTC2255 (14-Bit)
    • 105Msps: LTC2252 (12-Bit), LTC2254 (14-Bit)
    • 80Msps: LTC2229 (12-Bit), LTC2249 (14-Bit)
    • 65Msps: LTC2228 (12-Bit), LTC2248 (14-Bit)
    • 40Msps: LTC2227 (12-Bit), LTC2247 (14-Bit)
    • 25Msps: LTC2226 (12-Bit), LTC2246 (14-Bit)
    • 10Msps: LTC2225 (12-Bit), LTC2245 (14-Bit)
  • 32-Pin (5mm × 5mm) QFN Package
LTC2253
12-Bit, 125Msps Low Power 3V ADCs
LTC2253: SNR vs Input Frequency, –1dB, 2V Range, 125Msps Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 2

PScope

The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 Obsolete Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
RF Amplifiers 1
LTC6400-20 LAST TIME BUY 1.8GHz Low Noise, Low Distortion Differential ADC Driver for 300MHz IF
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC782A-U

LTC2253IUH | High Speed ADC, VDD = +3.0V, 125Msps, 12-Bit 10MHz < AIN < 170MHz, Requires DC718

Product Details

DC782A-U: Demo Board for the LTC2253 12-Bit, 125Msps Low Power 3V ADCs.


 


DC782A-U
LTC2253IUH | High Speed ADC, VDD = +3.0V, 125Msps, 12-Bit 10MHz < AIN < 170MHz, Requires DC718
DC782A-A - Schematic

Latest Discussions

Recently Viewed