LTC2206

PRODUCTION

16-Bit, 80Msps ADC

Viewing:

Overview

  • Sample Rate: 105Msps/80Msps
  • 78.2dBFs Noise Floor
  • 100dB SFDR
  • SFDR >82dB at 250MHz (1.5Vp-p Input Range)
  • PGA Front End (2.25Vp-p or 1.5Vp-p Input Range)
  • 700MHz Full Power Bandwidth S/H
  • Optional Internal Dither
  • Optional Data Output Randomizer
  • Single 3.3V Supply
  • Power Dissipation: 900mW/725mW
  • Optional Clock Duty Cycle Stabilizer
  • Out-of-Range Indicator
  • Pin Compatible Family
    • 105Msps: LTC2207 (16-Bit), LTC2207-14 (14-Bit)
    • 80Msps: LTC2206 (16-Bit), LTC2206-14 (14-Bit)
    • 65Msps: LTC2205 (16-Bit), LTC2205-14 (14-Bit)
    • 40Msps: LTC2204 (16-Bit)
    • 25Msps: LTC2203 (16-Bit) Single-Ended Clock
    • 10Msps: LTC2202 (16-Bit) Single-Ended Clock
  • 48-Pin 7mm x 7mm QFN Package
LTC2206
16-Bit, 80Msps ADC
LTC2207: 64K Point FFT, fIN = 14.8MHz, –1dBFS, PGA = 0, 105Msps Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 2

PScope

The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 Obsolete Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
RF Amplifiers 1
LTC6406 LAST TIME BUY 3GHz, Low Noise, Rail-to-Rail Input Differential Amplifier/Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC918C-H

LTC2207-14 | CMOS OUT, 105Msps, 14-Bit ADC, 1MHz < AIN < 70MHz (Requires DC718)

Product Details

DC918C-H: Demo Board for the LTC2207-14 14-Bit, 105Msps ADC.


 


eval board
DC918C-I

LTC2207-14 | CMOS OUT, 105Msps, 14-Bit ADC, 70MHz < AIN < 140MHz (Requires DC718)

Product Details

DC918C-I: Demo Board for LTC2207-14 14-Bit, 105Msps ADC.


 


eval board
DC919A-B

LTC2206 | CMOS OUT, DC INPUT, 80Msps 16-Bit ADC, DC < AIN < 70MHz (Requires DC718)

Product Details

DC919A-B: Demo Board for the LTC2206 16-Bit, 80Msps ADC.


 


eval board
DC918C-C

LTC2206 | CMOS OUT, 80Msps, 16-Bit ADC, 1MHz < AIN < 70MHz (Requires DC718)

Product Details

DC918C-C: Demo Board for the LTC2206 16-Bit, 80Msps ADC.


 


eval board
DC918C-D

LTC2206 | CMOS OUT, 80Msps, 16-Bit ADC, 70MHz < AIN < 140MHz (Requires DC718)

Product Details

DC918C-D: Demo Board for the LTC2206 16-Bit, 80Msps ADC.


 


DC918C-H
LTC2207-14 | CMOS OUT, 105Msps, 14-Bit ADC, 1MHz < AIN < 70MHz (Requires DC718)
DC918C-A - Schematic
DC918C-I
LTC2207-14 | CMOS OUT, 105Msps, 14-Bit ADC, 70MHz < AIN < 140MHz (Requires DC718)
DC918C-A - Schematic
DC919A-B
LTC2206 | CMOS OUT, DC INPUT, 80Msps 16-Bit ADC, DC < AIN < 70MHz (Requires DC718)
DC919A-A - Schematic
DC918C-C
LTC2206 | CMOS OUT, 80Msps, 16-Bit ADC, 1MHz < AIN < 70MHz (Requires DC718)
DC918C-A - Schematic
DC918C-D
LTC2206 | CMOS OUT, 80Msps, 16-Bit ADC, 70MHz < AIN < 140MHz (Requires DC718)
DC918C-A - Schematic

Latest Discussions

Recently Viewed