LTC2201
PRODUCTION16-Bit, 20Msps ADC
- Part Models
- 4
- 1ku List Price
- price unavailable
Overview
- Sample Rate: 20Msps
- 81.6dB SNR and 100dB SFDR (2.5V Range)
- 90dB SFDR at 70MHz (1.667VP-P Input Range)
- PGA Front End (2.5VP-P or 1.667VP-P Input Range)
- 380MHz Full Power Bandwidth S/H
- Optional Internal Dither
- Optional Data Output Randomizer
- Single 3.3V Supply
- Power Dissipation: 211mW
- Clock Duty Cycle Stabilizer
- Out-of-Range Indicator
- Pin Compatible Family
- 25Msps: LTC2203 (16-Bit)
- 10Msps: LTC2202 (16-Bit)
- 48-Pin (7mm × 7mm) QFN Package
The LTC2201 is a 20Msps, sampling 16-bit A/D converter designed for digitizing high frequency, wide dynamic range signals with input frequencies up to 380MHz. The input range of the ADC can be optimized with the PGA front end.
The LTC2201 is perfect for demanding app lications, with AC performance that includes 81.6dB SNR and 100dB spurious free dynamic range (SFDR). Maximum DC specs include ±5LSB INL, ±1LSB DNL (no missing codes).
A separate output power supply allows the CMOS output swing to range from 0.5V to 3.6V.
A single-ended CLK input controls converter operation. An optional clock duty cycle stabilizer allows high performance at full speed with a wide range of clock duty cycles.
Applications
- Telecommunications
- Receivers
- Cellular Base Stations
- Spectrum Analysis
- Imaging Systems
- ATE
Documentation
Data Sheet 1
User Guide 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2201CUK#PBF | 48-Lead QFN (7mm x 7mm x 0.75mm w/ EP) | ||
| LTC2201CUK#TRPBF | 48-Lead QFN (7mm x 7mm x 0.75mm w/ EP) | ||
| LTC2201IUK#PBF | 48-Lead QFN (7mm x 7mm x 0.75mm w/ EP) | ||
| LTC2201IUK#TRPBF | 48-Lead QFN (7mm x 7mm x 0.75mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 2
PScope
The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.
LinearLab Tools
A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Phase-Locked Loop (PLL) Synthesizers 1 | ||
| LTC6950 | Obsolete | 1.4GHz Low Phase Noise, Low Jitter PLL with Clock Distribution |
| RF Amplifiers 2 | ||
| LTC6406 | LAST TIME BUY | 3GHz, Low Noise, Rail-to-Rail Input Differential Amplifier/Driver |
| LTC6405 | LAST TIME BUY | 2.7GHz, 5V, Low Noise, Rail-to-Rail Input Differential Amplifier/Driver |
Evaluation Kits
Latest Discussions
No discussions on LTC2201 yet. Have something to say?
Start a Discussion on EngineerZone®