LTC2158-12

NOT RECOMMENDED FOR NEW DESIGNS

Dual 12-Bit 310Msps ADC

Viewing:

Overview

  • 67.6dBFS SNR
  • 88dB SFDR
  • Low Power: 688mW Total
  • Single 1.8V Supply
  • DDR LVDS Outputs
  • 1.32VP-P Input Range
  • 1.25GHz Full Power Bandwidth S/H
  • Optional Clock Duty Cycle Stabilizer
  • Low Power Sleep and Nap Modes
  • Serial SPI Port for Configuration
  • Pin-Compatible 14-Bit Versions
  • 64-Lead (9mm × 9mm) QFN Package
LTC2158-12
Dual 12-Bit 310Msps ADC
LTC2158-12 32K Point 2-Tone FFT,  fIN = 71MHz and 69MHz, 310Msps Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTM9013 Obsolete 300MHz Wideband Receiver
Differential Amplifiers 1
LTC6412 LAST TIME BUY 800MHz, 31dB Range Analog-Controlled VGA
Modulators & Demodulators 1
LTC5585 PRODUCTION Wideband IQ Demodulator with IIP2 and DC Offset Control
Phase-Locked Loop (PLL) Synthesizers 1
LTC6950 Obsolete 1.4GHz Low Phase Noise, Low Jitter PLL with Clock Distribution
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1564A-H

LTC2158-12: 12-bit, 310Msps, 1.8V Dual ADC, DDR LVDS Outputs, 5-140MHz, requires DC1371

Product Details

DC1564A-H: Demo Board for the LTC2158-14 Dual 14-Bit 310Msps ADC.


 


DC1564A-H
LTC2158-12: 12-bit, 310Msps, 1.8V Dual ADC, DDR LVDS Outputs, 5-140MHz, requires DC1371
DC1564A-A - Schematic

Latest Discussions

No discussions on LTC2158-12 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed