LTC2157-12

PRODUCTION

Dual 12-Bit 250Msps ADCs

Viewing:

Overview

  • 68.5dB SNR
  • 90dB SFDR
  • Low Power: 628mW/592mW/545mW Total
  • Single 1.8V Supply
  • DDR LVDS Outputs
  • Easy-to-Drive 1.5VP-P Input Range
  • 1.25GHz Full-Power Bandwidth S/H
  • Optional Clock Duty Cycle Stabilizer
  • Low Power Sleep and Nap Modes
  • Serial SPI Port for Configuration
  • Pin Compatible 14-Bit Versions
  • 64-Lead (9mm × 9mm) QFN Package
LTC2157-12
Dual 12-Bit 250Msps ADCs
Product Package 1 LTC2157-12: 32K Points 2-Tone FFT,  fIN = 71MHZ and 69MHz, 250Msps
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 2
LTM9013 Obsolete 300MHz Wideband Receiver
LTC2158-14 NOT RECOMMENDED FOR NEW DESIGNS Dual 14-Bit 310Msps ADC
Phase-Locked Loop (PLL) Synthesizers 1
LTC6950 Obsolete 1.4GHz Low Phase Noise, Low Jitter PLL with Clock Distribution
RF Amplifiers 1
LTC6417 LAST TIME BUY 1.6GHz Low Noise High Linearity Differential Buffer/16-Bit ADC Driver with Fast Clamp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1564A-D

LTC2157-12: 12-bit, 250Msps, 1.8V Dual ADC, DDR LVDS Outputs, 5-140MHz, requires DC1371

Product Details

DC1564A-D: Demo Board for the LTC2157-12 Dual 12-Bit 250Msps ADCs.


 


DC1564A-D
LTC2157-12: 12-bit, 250Msps, 1.8V Dual ADC, DDR LVDS Outputs, 5-140MHz, requires DC1371
DC1564A-A - Schematic

Latest Discussions

No discussions on LTC2157-12 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed