LTC2151-14

PRODUCTION

Single 14-Bit 210Msps ADCs

Viewing:

Overview

  • 70dB SNR
  • 90dB SFDR
  • Low Power: 356mW/338mW/313mW Total
  • Single 1.8V Supply
  • DDR LVDS Outputs
  • Easy-to-Drive 1.5VP-P Input Range
  • 1.25GHz Full Power Bandwidth S/H
  • Optional Clock Duty Cycle Stabilizer
  • Low Power Sleep and Nap Modes
  • Serial SPI Port for Configuration
  • Pin Compatible 12-Bit Versions
  • 40-Pin (6mm × 6mm) QFN Package
LTC2151-14
Single 14-Bit 210Msps ADCs
LTC2152-14: 32K Point FFT,  fIN = 15MHz, –1dBFS, 250Msps Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTM9013 Obsolete 300MHz Wideband Receiver
Differential Amplifiers 2
LTC6409 RECOMMENDED FOR NEW DESIGNS 10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver
LTC6412 LAST TIME BUY 800MHz, 31dB Range Analog-Controlled VGA
Phase-Locked Loop (PLL) Synthesizers 1
LTC6950 Obsolete 1.4GHz Low Phase Noise, Low Jitter PLL with Clock Distribution
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1565A-B

LTC2151-14: 14-bit, 210Msps, 1.8V Single ADC, 5MHz-140MHz, DDR LVDS Outputs, requires DC1371

Product Details

DC1565A-B: Demo Board for the LTC2151-14 Single 14-Bit 210Msps ADCs.


 


DC1565A-B
LTC2151-14: 14-bit, 210Msps, 1.8V Single ADC, 5MHz-140MHz, DDR LVDS Outputs, requires DC1371
DC1565A-A - Schematic

Latest Discussions

No discussions on LTC2151-14 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed