LTC1594
PRODUCTION4-Channel, Micropower Sampling 12-Bit Serial I/O A/D Converter
- Part Models
- 4
- 1ku List Price
- Starting From $7.39
Overview
- 12-Bit Resolution
- Auto Shutdown to 1nA
- Low Supply Current: 320µA
- Guaranteed ±3/4LSB Max DNL
- Single Supply 5V Operation (3V Versions Available: LTC1594L/LTC1598L)
- Multiplexer:
- 4-Channel MUX (LTC1594)
- 8-Channel MUX (LTC1598)
- Separate MUX Output and ADC Input Pins
- MUX and ADC May Be Controlled Separately
- Sampling Rate: 16.8ksps
- I/O Compatible with QSPI, SPI, and MICROWIRE™, etc.
- Small Package:
- 16-Pin Narrow SO (LTC1594)
- 24-Pin SSOP (LTC1598)
The LTC1594/LTC1598 are micropower, 12-bit sampling A/D converters that feature 4- and 8-channel multiplexers, respectively. They typically draw only 320µA of supply current when converting and automatically power down to a typical supply current of 1nA between conversions. The LTC1594 is available in a 16-pin SO package and the LTC1598 is packaged in a 24-pin SSOP. Both operate on a 5V supply. The 12-bit, switched-capacitor, successive approximation ADCs include a sample-and-hold.
On-chip serial ports allow efficient data transfer to a wide range of microprocessors and microcontrollers over three or four wires. This, coupled with micropower consumption, makes remote location possible and facilitates transmitting data through isolation barriers.
The circuit can be used in ratiometric applications or with an external reference. The high impedance analog inputs and the ability to operate with reduced spans (to 1.5V full scale) allow direct connection to sensors and transducers in many applications, eliminating the need for gain stages.
Applications
- Pen Screen Digitizing
- Battery-Operated Systems
- Remote Data Acquisition
- Isolated Data Acquisition
- Battery Monitoring
- Temperature Measurement
Documentation
Data Sheet 1
Reliability Data 1
Application Note 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1594CS#PBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1594CS#TRPBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1594IS#PBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1594IS#TRPBF | 16-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LTC1594CS#PBF | PRODUCTION | |
| LTC1594CS#TRPBF | PRODUCTION | |
| LTC1594IS#PBF | PRODUCTION | |
| LTC1594IS#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0252 Epoxy Change from Henkel 8290 to 8290A for 16-Lead SOIC Package |
||
| LTC1594CS#PBF | PRODUCTION | |
| LTC1594CS#TRPBF | PRODUCTION | |
| LTC1594IS#PBF | PRODUCTION | |
| LTC1594IS#TRPBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0173 Laser Top Mark Conversion for SOICN14 and SOICN16 Packages Assembled on ADPG [PNG] |
||
| LTC1594CS#PBF | PRODUCTION | |
| LTC1594CS#TRPBF | PRODUCTION | |
| LTC1594IS#PBF | PRODUCTION | |
| LTC1594IS#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers & Isolators 1 | ||
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |