LTC1294
PRODUCTIONSingle Chip 12-Bit Data Acquisition System
- Part Models
- 9
- 1ku List Price
- Starting From $13.88
Overview
- Software Programmable Features:
- Unipolar/Bipolar Conversion
- Differential/Single Ended Inputs
- MSB-First or MSB/LSB Data
- Built-In Sample and Hold
- Single Supply 5V or ±5V Operation
- Direct 4-Wire Interface to Most MPU Serial Ports and All MPU Parallel Ports
- 46.5kHz Maximum Throughput Rate
- System Shutdown Output (LTC1296)
The LTC1293/4/6 is a family of data acquisition systems which contain a serial I/O successive approximation A/D converter. It uses LTCMOS™ switched capacitor technology to perform either 12-bit unipolar, or 11-bit plus sign bipolar A/D conversions. The input multiplexer can be configured for either single ended or differential inputs (or combinations thereof). An on-chip sample and hold is included for all single ended input channels. When the LTC1293/4/6 is idle it can be powered down in applications where low power consumption is desired. The LTC1296 includes a System Shutdown Output pin which can be used to power down external circuitry, such as signal conditioning circuitry prior to the input mux.
The serial I/O is designed to communicate without external hardware to most MPU serial ports and all MPU parallel I/O ports allowing up to eight channels of data to be transmitted over as few as three wires.
Applications
- Resolution: 12 Bits
- Fast Conversion Time: 12µs Max Over Temp
- Low Supply Current: 6.0mA
Documentation
Data Sheet 1
Reliability Data 1
Application Note 1
Design Note 2
Spec Notice 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1294BCN#PBF | 20-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1294BCSW#PBF | 20-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1294BCSW#TRPBF | 20-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1294CCN#PBF | 20-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1294CCSW#PBF | 20-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1294CCSW#TRPBF | 20-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1294DCN#PBF | 20-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1294DCSW#PBF | 20-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1294DCSW#TRPBF | 20-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| LTC1294BCN#PBF | PRODUCTION | |
| LTC1294CCN#PBF | PRODUCTION | |
| LTC1294DCN#PBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LTC1294BCSW#PBF | PRODUCTION | |
| LTC1294BCSW#TRPBF | PRODUCTION | |
| LTC1294CCSW#PBF | PRODUCTION | |
| LTC1294CCSW#TRPBF | PRODUCTION | |
| LTC1294DCSW#PBF | PRODUCTION | |
| LTC1294DCSW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |