LTC1044S8

PRODUCTION

Switched Capacitor Voltage Converter

Viewing:

Overview

  • Plug-In Compatible with 7660 with These Additional
    Features:
    • Guaranteed Operation to 9V, with No External Diode, Over Full Temperature Range
    • Boost Pin (Pin 1) for Higher Switching Frequency
    • Lower Quiescent Power
    • Efficient Voltage Doubler
  • 200µA Max. No Load Supply Current at 5V
  • 97% Min. Open Circuit Voltage Conversion Efficiency
  • 95% Min. Power Conversion Efficiency
  • Wide Operating Supply Voltage Range, 1.5V to 9V
  • Easy to Use
  • Commercial Device Guaranteed Over -40°C to 85°C Temperature Range

The LTC1044 is a monolithic CMOS switched capacitor voltage converter which is manufactured using our enhanced LTCMOSTM silicon gate process. The LTC1044 provides several voltage conversion functions: the input voltage can be inverted (VOUT=-VIN), doubled (VOUT=2 VIN), divided (VOUT=VIN/2) or multiplied (VOUT=±nVIN).

Designed to be pin-for-pin and functionally compatible with the popular 7660, the LTC1044 provides significant features and improvements over earlier 7660 designs. These improvements include: full 1.5V to 9V supply operation over the entire operating temperature range, without the need for external protection diodes; 2½ times lower quiescent current for greater power conversion efficiency; and a "boost" function which is available to raise the internal oscillator frequency to optimize performance in specific applications.

Although the LTC1044 provides significant design and performance advantages over the earlier 7660 device, it still maintains its compatibility with existing 7660 designs.

Applications

  • Conversion of +5V to ±5V Supplies
  • Precise Voltage Division, VOUT=VIN/2±20ppm
  • Voltage Multiplication, VOUT=±nVIN
  • Supply Splitter, VOUT=±VS/2

LTC1044S8
Switched Capacitor Voltage Converter
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Charge Pumps 1
LTC3261 RECOMMENDED FOR NEW DESIGNS High Voltage, Low Quiescent Current Inverting Charge Pump
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1044
  • LTC1044A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC1044S8 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed