LTC1042

PRODUCTION

Window Comparator

Viewing:

Overview

  • Micropower 1.5µW (1 Sample/Second)
  • Wide Supply Range — 2.8V to 16V
  • High Accuracy
    • Center Error ±1mV Max
    • Width Error ±0.15% Max
  • Wide Input Voltage Range V+ to Ground
  • TTL Outputs with 5V Supply
  • Two Independent Ground-Referred Control Inputs
  • Small Size 8-Pin MiniDIP
LTC1042
Window Comparator
Battery-Powered Remote Freezer Alarm Total Supply Current vs Sampling Frequency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1042
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed