LT8647
RECOMMENDED FOR NEW DESIGNS65V, 7A/8A Peak Synchronous Step-Down Silent Switcher with 2.5μA Quiescent Current
- Part Models
- 1
- 1ku List Price
- Starting From $4.44
Overview
- Silent Switcher® Architecture
- Ultralow EMI Emissions
- Optional Spread Spectrum Modulation/
- High Efficiency at High Frequency
- Up to 95% Efficiency at 1MHz, 12VIN to 5VOUT
- Up to 94% Efficiency at 2MHz, 12VIN to 5VOUT
- Wide Input Voltage Range: 3.4V to 65V
- 7A Maximum Continuous Output, 8A Peak Transient Output
- Ultralow Quiescent Current Burst Mode® Operation
- 2.5μA IQ Regulating 12VIN to 3.3VOUT
- Output Ripple < 10mVP-P
- Fast Minimum Switch On-Time: 40ns
- Low Dropout Under All Conditions: 60mV at 1A
- Adjustable and Synchronizable: 200kHz to 2.2MHz
- Peak Current Mode Operation
- Output Soft-Start and Tracking
- Small 27-Lead 6mm × 3mm Flip chip 2 quad flat no-lead (FC2QFN) Package
The LT8647 synchronous step-down regulator features Silent Switcher architecture designed to minimize Electromagnetic interference (EMI) emissions while delivering high efficiency at high switching frequencies. This performance makes the LT8647 ideal for noise-sensitive applications and environments.
The fast, clean, low-overshoot switching edges enable high-efficiency operation even at high-switching frequencies, leading to a small overall solution size. Peak current mode control with a 40ns minimum on-time allows high step-down ratios even at high switching frequencies.
Burst Mode operation enables ultralow standby current consumption, pulse-skipping mode allows full switching frequency at lower output loads, and spread spectrum operation can further reduce EMI emissions.
Applications
- Industrial Supplies
- General Purpose Step-Down
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT8647RCPZ-RL | 27-Lead LFCSP (3 mm x 6mm x 0.75 mm w/EP) |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT8647
LTpowerCAD
Design tools for the following parts are available in LTpowerCAD:
- LT8647
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.