LT8419
LT8419
RECOMMENDED FOR NEW DESIGNS100V Half-Bridge GaN Driver with Single-Pin, Three-State PWM Input, Smart Integrated Bootstrap S witch, and Adjustable Dead Time
Half-Bridge Gate Driver for GaN FETs
- Part Models
- 1
- 1ku List Price
- Starting From $1.70
Viewing:
Overview
- Half-Bridge Gate Driver for GaN FETs
- 0.6Ω Driver Pull-Up Resistance
- 0.2Ω Driver Pull-Down Resistance
- 4A Peak Source, 8A Peak Sink Current Capability
- Smart Integrated Bootstrap Switch Prevents BST-SW Voltage Overcharging
- Split-Gate-Driver to Adjust Turn-On/Turn-Off Strength
- Default Low-State for All Driver Outputs
- Single Three-State, TTL Logic-Compatible PWM Input
- ~2ns, ~6ns, and ~10.5ns Programmable Dead Time
- Fast Propagation Delay: 13.5ns (typ)
- Balanced Driver Supply Voltage: VBST ≈ VCC = 3.85V - 5.5V
- Undervoltage and Overvoltage Lockout Protections
- Small, 12-Ball WLCSP Package
The LT8419 is a 100V half-bridge GaN driver that integrates top and bottom driver stages, driver logic control, and protections. It can be configured into synchronous half-bridge or full-bridge topologies, as well as buck, boost, and buck-boost topologies. The LT8419 provides strong current sourcing/sinking capability with 0.6Ω pull-up and 0.2Ω pull-down resistances. It also integrates a smart integrated bootstrap switch to generate a balanced bootstrap voltage from VCC with a minimum dropout voltage.
The LT8419 provides split gate drivers to adjust the turn-on and turn-off slew rates of GaN FETs to suppress ringing and optimize EMI performance. Driver PWM input defaults to three-state and driver outputs default to low-state to prevent GaN FETs from false turn-on. The PWM input of LT8419 is TTL logic-compatible and controls two complementary outputs with user adjustable dead time of ~2ns, ~6ns, and ~10.5ns. The LT8419 performs with a fast propagation delay of 13.5ns and maintains excellent delay matching of 1ns between the top and bottom channels, making it suitable for high-frequency DC-DC converters, motor drivers, and class-D audio amplifiers. In addition, the LT8419 employs the WLCSP package to minimize parasitic inductance, enabling its wide use in high-performance and high-power density applications.
APPLICATIONS
- High-Frequency DC-DC Switching Power Converters
- Half-Bridge, Full-Bridge, Push-Pull Converters
- Data Center Power Supplies
- Motor Drivers, Class-D Audio Amplifiers
- Consumer, Industrial, and Automotive
Documentation
Data Sheet 1
User Guide 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT8419ACBZ-R7 | WLCSP |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT8419
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LT8419 yet. Have something to say?
Start a Discussion on EngineerZone®