LT83201
RECOMMENDED FOR NEW DESIGNS18V, 1A Step-Down Silent Switcher 3 with Ultra-Low Noise Reference
- Part Models
- 2
- 1ku List Price
- Starting From $2.51
Overview
- Silent Switcher® 3 Architecture
- Ultra-Low RMS Noise (10Hz to 100kHz): 4μVRMS
- Ultra-Low Spot Noise: 4nV/√Hz at 10kHz
- Ultra-Low EMI Emissions
- Ultra-Fast Transient Response;
- <1μs Transient Recovery Time
- High Efficiency at High Frequency
- Up to 94% Efficiency at 2MHz, 12VIN to 5VOUT
- Up to 92% Efficiency at 4MHz, 12VIN to 5VOUT
- Input Voltage Range: 2.8V to 18V
- Output Voltage Range: 0V to (VIN − 0.5V)
- Unity Gain Configuration up to 13V Output
- Maximum Continuous Output Current: 1A
- Fast Minimum Switch On-Time: 13ns;
- Adjustable and Synchronizable: 300kHz to 6MHz;
- Precision Reference: ±0.6% Over Temperature with Remote Sense
- Pin Selectable Forced Continuous Mode (FCM) or Discontinuous Conduction Mode (DCM) During Operation
- Full Frequency Discontinuous Conduction at Light Loads in DCM for Higher Efficiency and Predictable Noise
- Supports Dynamic Output Voltage Control
- Programmable Power Good
- Tiny 15-Lead 3mm × 2mm LFCSP Package;
- Pin-to-Pin Compatible Family: LT83201 (1A), LT83203 (3A), LT83205 (5A)
The LT83201 synchronous step-down regulator is uniquely designed to combine an ultra-low noise reference with Silent Switcher architecture to achieve both high efficiency and excellent wideband noise performance.
The innovative ultra-low noise architecture allows exceptional low-frequency (0.1 Hz to 100 kHz) output noise performance in a switching regulator. The output voltage can be programmed with a single resistor, resulting in virtually constant output noise independent of output voltage.
Silent Switcher architecture minimizes EMI emissions while delivering high efficiency at high switching frequencies.
The LT83201 is ideal for noise-sensitive applications which benefit from the high efficiency of a synchronous switching regulator.
APPLICATIONS
- RF Power Supplies: PLLs, VCOs, Mixers, LNAs, PAs
- Low Noise Instrumentation
- High Speed/High Precision ADCs/DACs
- General Purpose Power Supply
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT83201AUDB#TRMPBF | LFCSP | ||
| LT83201AUDB#TRPBF | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT83201
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.