LT7176P-1
RECOMMENDED FOR NEW DESIGNS24A, 4V, Single-Phase or Dual-Phase, Silent Switcher Step-Down Regulators with Digital Power System Management
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- Silent Switcher® Architecture: Enables a Compact, Efficient, Low EMI Solution
- PMBus/I2C Serial Interface
- Telemetry Read Back Includes VOUT, IOUT, VIN, Die Temperature, and Faults
- Programmable Voltage, Current Limit, Sequencing, Soft Start and Stop, Undervoltage and Overvoltage, Phase, Frequency (up to 3MHz), and Loop Compensation
- Integrated Thrice Programmable NVM
- Key Parameters Selectable by Resistor
- VOUT Set Point Range: 0.3V to 3.4V
- VOUT Accuracy: ±0.25%, 0.6V ≤ VOUT ≤ 1.375V
- PolyPhase Load Sharing up to Four Devices
- Optional Pulse-Skipping Mode Enables Low Quiescent Current
- Differential Remote VOUT Sense
- Fast Transient Response
- Wide VIN Supply Range: Down to 2.7V or 1.5V with EXTVCC
- Programmable and Synchronizable: 1MHz to 3MHz
- 30-Lead (3.5mm × 4mm) LQFN
The LT7176P*/LT7176P-1 are monolithic PolyPhase DC/DC synchronous step-down regulators that deliver up to 24A of continuous output current. The LT7176P-1 option has two switching phases connected to two inductors to drive a single-regulated output supply. The quick, clean, low-overshoot switching edges deliver high efficiency while minimizing electromagnetic interference (EMI) emissions. The I2C-based PMBus 1.3- compliant serial interface enables control of device functions while providing telemetry information for system monitoring. The LT7176P/LT7176P-1 are supported by the LTpowerPlay® graphical user interface (GUI) tool.
The LT7176P/LT7176P-1 also feature an exposed back for heat sink attachment, which can be used to significantly improve performance.
The controlled on-time valley current-mode control with 25ns typical minimum on-time enables a high switching frequency (fSW) at a low output voltage (VOUT) with excellent transient response in a small overall solution size.
VOUT, fSW, and phase are selectable using external configuration resistors. Settings can also be set using the PMBus interface or stored in the on-chip, thrice programmable nonvolatile memory (NVM).
*Potential future product.
APPLICATIONS
- Communications, Storage, and Industrial Systems
- Data Center and Solid-State Drives
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT7176PRV-1#TRPBF | 30-Lead LCC (3.50 mm x 4.00 mm x 0.95 mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT7176
- LT7176-1
- LT7176P-1
LTpowerCAD
Design tools for the following parts are available in LTpowerCAD:
- LT7176
- LT7176-1
- LT7176P-1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LT7176P-1 yet. Have something to say?
Start a Discussion on EngineerZone®