LT3942
LT3942
RECOMMENDED FOR NEW DESIGNS36V, 2A Synchronous Buck-Boost Converter and LED Driver
- Part Models
- 8
- 1ku List Price
- Starting From $4.40
Viewing:
Overview
- 4-Switch Single Inductor Architecture Allows VIN Above, Below or Equal to VOUT
- Constant Voltage and Constant Current Regulation
- Proprietary Peak-Buck Peak-Boost Current Mode
- 3V to 36V Input Voltage Range
- 0V to 36V Output Voltage Range
- ±1.5% Output Voltage Regulation
- ±3% Output Current Regulation
- 5000:1 External and 128:1 Internal PWM Dimming
- Open and Short LED Protection with Fault Reporting
- 300kHz to 2MHz Fixed Switching Frequency with External Frequency Synchronization
- Flicker-Free Spread Spectrum for Low EMI
- Available in 28-Lead QFN (4mm × 5mm)
- AEC-Q100 Qualified for Automotive Applications
The LT3942 is a monolithic 4-switch synchronous buck-boost converter with constant voltage and constant current regulation, suitable for both voltage regulator and LED driver applications. The part can regulate the output voltage, or input/output current with input voltages above, below, or equal to the output voltage. The proprietary peak-buck peak-boost current mode control scheme allows adjustable and synchronizable 300kHz to 2MHz fixed frequency operation, or internal 25% triangle spread spectrum operation for low EMI. The LT3942 covers 3V to 36V input and 0V to 36V output with seamless low-noise mode transition.
For voltage regulator applications, the LT3942 provides input or output current monitor. For LED driver applications, it provides current regulation with up to 128:1 internal and 5000:1 external PWM dimming using an optional high-side PMOS switch. Fault protection is also provided to detect output short-circuit condition and open or short LED condition.
Applications
- Voltage Regulator with Accurate Current Limit
- General Purpose LED Driver
- Automotive and Industrial Lighting
Documentation
Data Sheet 1
User Guide 2
Technical Articles 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT3942EUFD#PBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LT3942EUFD#TRPBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LT3942HUFD#PBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LT3942HUFD#TRPBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LT3942JUFD#PBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LT3942JUFD#TRPBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LT3942JUFDM#WPBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LT3942JUFDM#WTRPBF | 28-Lead QFN (4mm x 5mm, Plastic Side Wettable) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 20, 2022 - 21_0269 Addition of Alternate Assembly Site ASE Taiwan for Select LFCSP Products |
||
| LT3942EUFD#PBF | PRODUCTION | |
| LT3942EUFD#TRPBF | PRODUCTION | |
| LT3942HUFD#PBF | PRODUCTION | |
| LT3942HUFD#TRPBF | PRODUCTION | |
| LT3942JUFD#PBF | PRODUCTION | |
| LT3942JUFD#TRPBF | PRODUCTION | |
|
Sep 22, 2021 - 21_0195 LT3942 Datasheet Limit Changes |
||
| LT3942EUFD#PBF | PRODUCTION | |
| LT3942EUFD#TRPBF | PRODUCTION | |
| LT3942HUFD#PBF | PRODUCTION | |
| LT3942HUFD#TRPBF | PRODUCTION | |
| LT3942JUFD#PBF | PRODUCTION | |
| LT3942JUFD#TRPBF | PRODUCTION | |
| LT3942JUFDM#WPBF | PRODUCTION | |
| LT3942JUFDM#WTRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 2
- LT3942 Demo Circuit- 93% Efficient 13W Buck-Boost LED Driver (8-36V to 13V LED @ 1A)
- LT3942 - 5A LED Flash. 2MHz Buck-Boost Cap Charger w/ 1A Input Current Limit + Low-Side Current Sink. 30Hz PWM Frequency - 1ms PWM Pulse Width.
Models for the following parts are available in LTspice:
- LT3942
LTpowerCAD
Design tools for the following parts are available in LTpowerCAD:
- LT3942
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.