LT1997-1

RECOMMENDED FOR NEW DESIGNS

Precision, High Voltage, Gain Selectable Difference/Current Sense Amplifier

Viewing:

Overview

  • Precision Gain: Up to 80V/V
  • Input Common Mode Voltage Range: V– to V– + 76V
  • 109dB Minimum CMRR (Gain = 10)
  • 0.012% (120ppm) Maximum Gain Error (Gain = 10)
  • 1ppm/°C Maximum Gain Error Drift
  • 2ppm Maximum Gain Nonlinearity
  • Wide Supply Voltage Range: 3.3V to 50V
  • Rail-to-Rail Output
  • 350µA Supply Current
  • 65µV Maximum Op Amp Offset Voltage
  • 650kHz –3dB Bandwidth (Gain = 10)
  • Low Power Shutdown: 20µA
  • Space-Saving MSOP and DFN Packages
LT1997-1
Precision, High Voltage, Gain Selectable Difference/Current Sense Amplifier
LT1997-1 Application Circuit LT1997-1 Pin Configuration LT1997-1 Pin Configuration LT1997-1 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1997-1
  • LT1997-2
  • LT1997-3

LT1997-1 Online Design Tool - BETA

Online Design Tool – BETA helps configure difference amplifier gain and topology with consideration for supply and output common mode limitations, analyzes noise and input impedance, and generates a downloadable LTSpice file for further simulation.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2551A-C

LT1997 – Configurable Precision Amplifier

Product Details

Demonstration Circuit 2551A is a Configurable Precision Amplifier featuring the LT1997.

The DC2551A-C supports the LT1997-1 version.

This demo board provides a rapid evaluation tool with jumpers providing the typical interconnection options that facilitate setting the pin-strapped internal gain configuration. The LT1997 is unusual in that it may be powered from a low voltage (down to 3.3V) while it accepts sign particularly high supply voltages, up to 50V. Connection points are provided to wire the amplifier in other configurations besides those possible with the jumpers alone.

eval board
DC2551A-C

LT1997 – Configurable Precision Amplifier

Product Details

Demonstration Circuit 2551A is a Configurable Precision Amplifier featuring the LT1997.

The DC2551A-C supports the LT1997-1 version.

This demo board provides a rapid evaluation tool with jumpers providing the typical interconnection options that facilitate setting the pin-strapped internal gain configuration. The LT1997 is unusual in that it may be powered from a low voltage (down to 3.3V) while it accepts sign particularly high supply voltages, up to 50V. Connection points are provided to wire the amplifier in other configurations besides those possible with the jumpers alone.

DC2551A-C
LT1997 – Configurable Precision Amplifier
DC2551A
DC2551A-C
LT1997 – Configurable Precision Amplifier
DC2551A

Latest Discussions

No discussions on LT1997-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed