LT1785
PRODUCTION60V Fault Protected RS485/RS422 Transceivers
- Part Models
- 26
- 1ku List Price
- Starting From $2.40
Overview
- Protected from Overvoltage Line Faults to ±60V
- Pin Compatible with LTC485 and LTC491
- High Input Impedance Supports Up to 128 Nodes
- No Damage or Latchup to ESD
- IEC-1000-4-2 Level 4: ±15kV Air Discharge
- IEC-1000-4-2 Level 2: ±4kV Contact Discharge
- Controlled Slew Rates for EMI Emissions Control
- Guaranteed High Receiver Output State for Floating, Shorted or Inactive Inputs (LT1785A/LT1791A)
- Outputs Assume a High Impedance When Off or Powered Down
- Drives Low Cost, Low Impedance Cables
- Short-Circuit Protection on All Outputs
- Thermal Shutdown Protection
- Guaranteed Operation to 125°C
- AEC-Q100 Qualified for Automotive Applications (LT1785#W)
The LT1785/LT1791 are half-duplex and full-duplex differential bus transceivers for RS485 and RS422 applications which feature on-chip protection from overvoltage faults on the data transmission lines. Receiver input and driver output pins can withstand voltage faults up to ±60V with respect to ground with no damage to the device. Faults may occur while the transceiver is active, shut down or powered off.
Data rates to 250kbaud on networks of up to 128 nodes are supported. Controlled slew rates on the driver outputs control EMI emissions and improve data transmission integrity on improperly terminated lines. Drivers are specified to operate with inexpensive cables as low as 72Ω characteristic impedance.
The LT1785A/LT1791A devices have “fail-safe” receiver inputs to guarantee a receiver output high for shorted, open or inactive data lines. On-chip ESD protection eliminates need for external protection devices.
The LT1785/LT1785A are available in 8-lead DIP and SO packages and the LT1791/LT1791A in 14-lead DIP and SO packages.
Applications
- Industrial Control Data Networks
- CAN Bus Applications
- HVAC Controls
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Design Note 1
Technical Articles 3
Video 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
| LT1785ACN8#PBF | PRODUCTION | |
| LT1785AHN8#PBF | PRODUCTION | |
| LT1785AIN8#PBF | PRODUCTION | |
| LT1785CN8#PBF | PRODUCTION | |
| LT1785HN8#PBF | PRODUCTION | |
| LT1785IN8#PBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LT1785ACN8#PBF | PRODUCTION | |
| LT1785AHN8#PBF | PRODUCTION | |
| LT1785AIN8#PBF | PRODUCTION | |
| LT1785CN8#PBF | PRODUCTION | |
| LT1785HN8#PBF | PRODUCTION | |
| LT1785IN8#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LT1785ACN8#PBF | PRODUCTION | |
| LT1785AHN8#PBF | PRODUCTION | |
| LT1785AIN8#PBF | PRODUCTION | |
| LT1785CN8#PBF | PRODUCTION | |
| LT1785HN8#PBF | PRODUCTION | |
| LT1785IN8#PBF | PRODUCTION | |
|
Dec 14, 2023 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LT1785ACS8#PBF | PRODUCTION | |
| LT1785ACS8#TRPBF | PRODUCTION | |
| LT1785AHS8#PBF | PRODUCTION | |
| LT1785AHS8#TRPBF | PRODUCTION | |
| LT1785AIS8#PBF | PRODUCTION | |
| LT1785AIS8#TRPBF | PRODUCTION | |
| LT1785AIS8#WPBF | ||
| LT1785AIS8#WTRPBF | ||
| LT1785CS8#PBF | PRODUCTION | |
| LT1785CS8#TRPBF | PRODUCTION | |
| LT1785HS8#PBF | PRODUCTION | |
| LT1785HS8#TRPBF | PRODUCTION | |
|
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LT1785ACS8#PBF | PRODUCTION | |
| LT1785ACS8#TRPBF | PRODUCTION | |
| LT1785AHS8#PBF | PRODUCTION | |
| LT1785AHS8#TRPBF | PRODUCTION | |
| LT1785AIS8#PBF | PRODUCTION | |
| LT1785AIS8#TRPBF | PRODUCTION | |
| LT1785AIS8#WPBF | ||
| LT1785AIS8#WTRPBF | ||
| LT1785CS8#PBF | PRODUCTION | |
| LT1785CS8#TRPBF | PRODUCTION | |
| LT1785HS8#PBF | PRODUCTION | |
| LT1785HS8#TRPBF | PRODUCTION | |
| LT1785IS8#PBF | PRODUCTION | |
| LT1785IS8#TRPBF | PRODUCTION | |
| LT1785IS8#WPBF | ||
| LT1785IS8#WTRPBF | ||
|
Oct 12, 2022 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LT1785AHS8#WPBF | ||
| LT1785AHS8#WTRPBF | ||
| LT1785HS8#WPBF | ||
| LT1785HS8#WTRPBF | ||
| LT1785IS8#PBF | PRODUCTION | |
| LT1785IS8#TRPBF | PRODUCTION | |
| LT1785IS8#WPBF | ||
| LT1785IS8#WTRPBF | ||
|
Nov 11, 2021 - 21_0060 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LT1785AHS8#WPBF | ||
| LT1785AHS8#WTRPBF | ||
| LT1785HS8#WPBF | ||
| LT1785HS8#WTRPBF | ||
|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LT1785CS8#PBF | PRODUCTION | |
| LT1785CS8#TRPBF | PRODUCTION | |
| LT1785IS8#PBF | PRODUCTION | |
| LT1785IS8#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTC2862 | PRODUCTION | ±60V Fault Protected 3V to 5.5V RS485/RS422 Transceivers |