LT1621

PRODUCTION

Rail-to-Rail Current Sense Amplifier

Viewing:

Overview

  • Accurate Output Current Programming
  • Usable in Charging Applications Up to 32V Output
  • Programmable Load Current Monitor for End-of-Charging-Cycle Notification (16-Pin Version)
  • Dual Function IC (LT1621) Allows Convenient Integration of Load and Input Current Sensing
  • Level-Shifted Current Sense Output for Current Mode PWM Controllers
  • Can be Used for NiCd, NiMH, Lead-Acid and Lithium-Ion Battery Charging
  • Greater than 96% Efficiency Possible in Charger Applications
  • High Output Currents Possible: > 10A Easily Obtained
LT1621
Rail-to-Rail Current Sense Amplifier
Figure 1. Low Dropout, High Current Li-Ion Battery Charger Efficiency Product Package 1 Product Package 2 Product Package 3
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1621
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1621 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed