LT1587-1.5

PRODUCTION

Fixed 1.5V, 3A Low Dropout Fast Response GTL+ Regulator

Viewing:

Overview

  • Fast Transient Response
  • Guaranteed Dropout Voltage at Multiple Currents
  • Load Regulation: 0.05% Typ
  • Trimmed Current Limit
  • On-Chip Thermal Limiting

The LT1587-1.5 is a low dropout 3-terminal regulator with a fixed 1.5V output voltage and 3A output current capability. The design is optimized for low voltage applications where transient response and minimum input voltage are critical. Similar to the LT1085, it has lower dropout and faster transient response. These improvements make it ideal for low voltage microprocessor applications, especially as the regulator in an Intel Pentium Pro processor GTL+ supply.

Current limit is trimmed to ensure specified output current and controlled short-circuit current. On-chip thermal limiting provides protection against any combination of overload that creates excessive junction temperatures.

The LT1587-1.5 is available in both the through-hole and surface mount versions of the industry standard 3-pin TO-220 power package.

Output Current Output Voltage Options
LT1584, -3.3, -3.38, -3.45, -3.6 7A Adj, 3.3V, 3.38V, 3.45V, 3.6V
LT1585, -3.3, -3.38, -3.45, -3.6 4.6A Adj, 3.3V, 3.38V, 3.45V, 3.6V
LT1585A, LT1585A-3.3 5A Adj, 3.3V
LT1585-1.5, LT1585A-1.5 4.6A/5A Fixed 1.5V
LT1587, -3.3, -3.45, -3.6 3A Adj. 3.3V, 3.45V, 3.6V
LT1587-1.5 3A Fixed 1.5V

Applications

  • Intel Pentium® Pro Processor GTL+ Supply
  • Low Voltage Logic Supplies
  • Battery-Powered Circuitry

LT1587-1.5
Fixed 1.5V, 3A Low Dropout Fast Response GTL+ Regulator
Product Package 1 Product Package 2 Intel Pentium Pro Processor GTL+ Supply
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1587
  • LT1587-3.3
  • LT1587-3.38
  • LT1587-3.45
  • LT1587-3.6
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1587-1.5 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed