LT1585
LT1585
PRODUCTION7A, 4.6A, 3A Low Dropout Fast Response Positive Regulators Adjustable and Fixed
- Part Models
- 13
- 1ku List Price
- Starting From $6.90
Viewing:
Overview
- Fast Transient Response
- Guaranteed Dropout Voltage at Multiple Currents
- Load Regulation: 0.05% Typical
- Trimmed Current Limit
- On-Chip Thermal Limiting
- Standard 3-Pin Power Package
The LT1584/LT1585/LT1587 are low dropout three-terminal regulators with 7A, 4.6A and 3A output current capability, respectively. Design has been optimized for low voltage applications where transient response and minimum input voltage are critical. Similar to the LT1083/4/5 family, it has lower dropout voltage and faster transient response. These improvements make it ideal for low voltage microprocessor applications requiring a regulated 2.5V to 3.6V output with an input supply below 7V.
Current limit is trimmed to ensure specified output current and controlled short-circuit current. On-chip thermal limiting provides protection against any combination of overload that would create excessive junction temperatures.
The LT1585/LT1587 are available in both the through-hole and surface mount versions of the industry standard 3-pin TO-220 power package. The LT1584 is available in the through-hole 3-pin TO-220 power package.
| Output Current | Output Voltage Options | |
| LT1584, -3.3, -3.38, -3.45, -3.6 | 7A | Adj, 3.3V, 3.38V, 3.45V, 3.6V |
| LT1585, -3.3, -3.38, -3.45, -3.6 | 4.6A | Adj, 3.3V, 3.38V, 3.45V, 3.6V |
| LT1585A, LT1585A-3.3 | 5A | Adj, 3.3V |
| LT1585-1.5, LT1585A-1.5 | 4.6A / 5A | Fixed 1.5V |
| LT1587, -3.3, -3.45, -3.6 | 3A | Adj, 3.3V, 3.45V, 3.6V |
| LT1587-1.5 | 3A | Fixed 1.5V |
Applications
- Pentium™ Processor Supplies
- PowerPC™ Supplies
- Other 2.5V to 3.6V Microprocessor Supplies
- Low Voltage Logic Supplies
- Battery-Powered Circuitry
- Post Regulator for Switching Supply
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Design Note 5
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1585CM#PBF | 3-Lead DD Pak | ||
| LT1585CM#TRPBF | 3-Lead DD Pak | ||
| LT1585CM-3.3#PBF | 3-Lead DD Pak | ||
| LT1585CM-3.3#TRPBF | 3-Lead DD Pak | ||
| LT1585CM-3.38#PBF | 3-Lead DD Pak | ||
| LT1585CM-3.45#PBF | 3-Lead DD Pak | ||
| LT1585CM-3.45#TRPBF | 3-Lead DD Pak | ||
| LT1585CM-3.6#PBF | 3-Lead DD Pak | ||
| LT1585CT#PBF | 3-Lead TO-220 | ||
| LT1585CT-3.3#PBF | 3-Lead TO-220 | ||
| LT1585CT-3.38#PBF | 3-Lead TO-220 | ||
| LT1585CT-3.45#PBF | 3-Lead TO-220 | ||
| LT1585CT-3.6#PBF | 3-Lead TO-220 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 10, 2022 - 22_0175 Laser Top Mark Conversion for DDPAK & TO220 Packages Assembled in ADPG. Country of Origin Code [MY] To Be Incorporated On Top Mark |
||
| LT1585CM#PBF | PRODUCTION | |
| LT1585CM#TRPBF | PRODUCTION | |
| LT1585CM-3.3#PBF | PRODUCTION | |
| LT1585CM-3.3#TRPBF | PRODUCTION | |
| LT1585CM-3.38#PBF | PRODUCTION | |
| LT1585CM-3.45#PBF | PRODUCTION | |
| LT1585CM-3.45#TRPBF | PRODUCTION | |
| LT1585CM-3.6#PBF | PRODUCTION | |
| LT1585CT#PBF | PRODUCTION | |
| LT1585CT-3.3#PBF | PRODUCTION | |
| LT1585CT-3.38#PBF | PRODUCTION | |
| LT1585CT-3.45#PBF | PRODUCTION | |
| LT1585CT-3.6#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LT1585
- LT1585-3.3
- LT1585-3.38
- LT1585-3.45
- LT1585-3.6
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.