HMCAD1102

Obsolete

Octal 13/12-Bit 80 MSPS A/D Converter

Viewing:

Overview

  • 80 MSPS Maximum Sampling Rate
  • Ultra Low Power Dissipation
  • 59 mW/Channel at 80MSPS
  • 72.2 dB SNR at 8 MHz FIN
  • 0.5 μs Startup from Sleep, 15 μs from Power Down
  • Reduced Power Dissipation Modes Available
  • 1.7 – 3.6V I/O Supply Voltage
  • 71.5 dB SNR at 8 MHz FIN
  • Internal Reference Circuitry with No External Components Required
  • Coarse and Fine Gain Control
  • Internal Offset Correction
  • 1.8V Supply Voltage
  • Serial LVDS Output
  • 12 and 14-bit Output Available
  • 9mm x 9mm, 64 pin QFN
HMCAD1102
Octal 13/12-Bit 80 MSPS A/D Converter
HMCAD1102 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMCAD1102
HMCAD1102 Evaluation Board

Latest Discussions

No discussions on HMCAD1102 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed