HMCAD1101
Obsolete
Octal 13/12-Bit 65 MSPS A/D Converter
Overview
- 65 MSPS Maximum Sampling Rate
- Ultra Low Power Dissipation 51 mW/Channel at 65MSPS
- 72.2 dB SNR at 8 MHz FIN
- 0.5 μs Startup from Sleep, 15 μs from Power Down
- Reduced Power Dissipation Modes Available
- 1.7 – 3.6V I/O Supply Voltage
- 71.5 dB SNR at 8 MHz FIN
- Internal Reference Circuitry with No External Components Required
- Coarse and Fine Gain Control
- Internal Offset Correction
- 1.8V Supply Voltage
- Serial LVDS Output
- 12 and 14-bit Output Available
- 9mm x 9mm, 64 pin QFN
HMCAD1101 is a high performance low power octal analog-to-digital converter (ADC). The ADC is based on a proprietary structure and employs internal reference circuitry, a serial control interface and serial LVDS output data. Data and frame synchronization output clocks are supplied for data capture at the receiver.
Various modes and configuration settings can be applied to the ADC through the serial control interface (SPI). Each channel can be powered down independently and data format can be selected through this interface. A full chip idle mode can be set by a single external pin. Register settings determine the exact function of this external pin.
There are two options for the serial LVDS outputs, 12- bit or 14-bit. In 12-bit mode, the LSB bit from the ADCs are removed in the output stream. In 14-bit mode, a ‘0’ is added in the LSB position.
The HMCAD1101 is designed to easily interface with field-programmable gate arrays (FPGAs) from several vendors.
The very low start up times for the HMCAD1101 allows significant power reduction in duty-cycled systems, by utilizing the Sleep Modes or Power Down Mode when the receive path is idle.
APPLICATIONS
- Medical Imaging
- Wireless Infrastructure
- Test and Measurement
- Instrumentation
Documentation
Data Sheet 1
Quality Documentation 2
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on HMCAD1101 yet. Have something to say?
Start a Discussion on EngineerZone®