HMCAD1050-80
LAST TIME BUYDual 13/12-Bit 65 to 80 MSPS A/D Converter
Overview
- 13-bit resolution
- 65/80 MSPS maximum sampling rate
- Ultra-Low Power Dissipation: 85/102 mW
- 72 dB SNR at 80MSPS & 8 MHz FIN
- Internal reference circuitry
- 1.8 V core supply voltage
- 1.7 - 3.6 V I/O supply voltage
- Parallel CMOS output
- Dual channel
- Pin compatible with HMCAD1040-80
- 9x9 mm QFN 64 Pin (LP9) Package
The HMCAD1050-80 is a high performance low power dual analog-to-digital converter (ADC). The ADC employs internal reference circuitry, a CMOS control interface, CMOS output data and is based on a proprietary structure. Digital error correction is employed to ensure no missing codes in the complete full scale range.
Several idle modes with fast startup times exist. Each channel can be independently powered down and the entire chip can either be put in Standby Mode or Power Down mode. The different modes are optimized to allow the user to select the mode resulting in the lowest possible energy consumption during idle mode and startup.
The HMCAD1050-80 has a highly linear THA optimized for frequencies up to Nyquist. The differential clock interface is optimized for low jitter clock sources and supports LVDS, LVPECL, sine wave and CMOS clock inputs.
APPLICATIONS
- Handheld Communication, PMR, SDR
- Medical Imaging
- Portable Test Equipment
- Digital Oscilloscopes
- Baseband / IF Communication
- Video Digitizing
- CCD Digitizing
Documentation
Data Sheet 1
Quality Documentation 2
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on HMCAD1050-80 yet. Have something to say?
Start a Discussion on EngineerZone®