HMCAD1041-40
LAST TIME BUYSingle 10-Bit 20 to 40 MSPS A/D Converter
Overview
- 10-bit resolution
- 20/40 MSPS maximum sampling rate
- Ultra-Low Power Dissipation: 15/25 mW
- 61.6 dB SNR @ 8 MHz FIN
- Internal reference circuitry
- 1.8 V core supply voltage
- 1.7 – 3.6 V I/O supply voltage
- Parallel CMOS output
- Pin compatible with HMCAD1051-40
- 6 × 6 mm QFN 40 Pin (LP6H) Package
The HMCAD1041-40 is a high performance ultra low power analog-to-digital converter (ADC). The ADC employs internal reference circuitry, a CMOS control interface, CMOS output data and is based on a proprietary structure. Digital error correction is employed to ensure no missing codes in the complete full scale range.
Two idle modes with fast startup times exist. The entire chip can either be put in Standby Mode or Power Down mode. The two modes are optimized to allow the user to select the mode resulting in the lowest possible energy consumption during idle mode and startup.
The HMCAD1041-40 has a highly linear THA optimized for frequencies up to Nyquist. The differential clock interface is optimized for low jitter clock sources and supports LVDS, LVPECL, sine wave and CMOS clock inputs.
APPLICATIONS
- Medical Imaging
- Portable Test Equipment
- Digital Oscilloscopes
- IF Communication
Documentation
Data Sheet 1
Quality Documentation 2
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on HMCAD1041-40 yet. Have something to say?
Start a Discussion on EngineerZone®