HMC972

Obsolete

Analog Variable Gain Amplifier, 0.5 - 6.0 GHz

Viewing:

Overview

  • Wide Gain Control Range: -35 to +15 dB
  • High Output IP3: +28 dBm
  • Positive Analog Control: 0 to +5V
  • Can be Configured with 1 or 2 Attenuators
  • 32 Lead 5x5 mm SMT Package: 25 mm²

The HMC972LP5E is an analog controlled variable gain amplifier composed of two identical voltage variable attenuators in combination with an InGaP HBT gain block MMIC amplifier which operates from 0.5 to 6 GHz, and can be controlled to provide anywhere from 15 dB of gain to 35 dB of attenuation. The HMC972LP5E delivers noise figure of 7.5 dB in its maximum gain state, with output IP3 of up to +28 dBm. The HMC972LP5E is housed in a RoHS compliant 5x5 mm QFN leadless package, and requires no external matching components.

Applications

  • Cellular/3G Infrastructure
  • WiBro / WiMAX / 4G
  • Microwave Radio & VSAT
  • Test Equipment and Sensors
  • IF & RF Applications

Suggested Replacement Parts

HMC625B RECOMMENDED FOR NEW DESIGNS

0.5 dB LSB GaAs MMIC 6-Bit Digital Variable Gain Amplifier, DC - 5 GHz

HMC972
Analog Variable Gain Amplifier, 0.5 - 6.0 GHz
hmc972lp5_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC972LP5E
HMC972LP5E Evaluation Board

Latest Discussions

Recently Viewed