Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC948

RECOMMENDED FOR NEW DESIGNS

54 dB Logarithmic Detector SMT, 1 - 23 GHz

Viewing:

Overview

  • Wide Input Bandwidth: 1 to 23 GHz
  • Wide Dynamic Range:
    54 dB up to 23 GHz
  • Single Positive Supply: +3.3V
  • Excellent Stability Over Temperature 
  • Fast Rise / Fall Time: 5 / 7 ns 
  • 16 Lead 3x3mm SMT Package: 9mm²
HMC948
54 dB Logarithmic Detector SMT, 1 - 23 GHz
hmc948lp3e_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-HMC948LP3E
HMC948LP3E Evaluation Board

Latest Discussions

Recently Viewed