HMC935

Obsolete

180° Analog Phase Shifter SMT, 2 - 20 GHz

Viewing:

Overview

  • Decade Bandwidth: 2 - 20 GHz
  • >180° Phase Shift
  • Low Insertion Loss: 4 dB
  • Single Positive Voltage Control
  • 32 Lead 5 x 5mm QFN Package: 25 mm²

The HMC935LP5E is an Analog Phase Shifter which is controlled via an analog control voltage from 0.5 to +11V. The HMC935LP5E provides a continuously variable phase shift of 0 to 180 degrees from 2 to 20 GHz, with extremely consistent low insertion loss versus phase shift and frequency. The high accuracy HMC935LP5E is monotonic with respect to control voltage and features a typical low phase error of +20/-8 degrees. The HMC935LP5E is housed in an RoHS compliant 5 x 5 mm QFN leadless package.

Applications

  • EW Receivers
  • Military Radar
  • Test Equipment
  • Satellite Communications
  • Beam Forming Modules

HMC935
180° Analog Phase Shifter SMT, 2 - 20 GHz
hmc935lp5e_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC935LP5E
HMC935LP5E Evaluation Board

Latest Discussions

Recently Viewed