HMC915

Obsolete

High IP3 DBL-BAL Mixer SMT with Integrated LO Amplifier, 0.5 - 2.7 GHz

Viewing:

Overview

  • Input IP3: +28 dBm
  • Low Input LO Drive:
    -2 to +4 dBm
  • High LO to RF Isolation:
    28 dB
  • Low Conversion Loss: 8 dB
  • Single Positive Supply: +5V @ 88 mA
  • 24 Lead 4x4mm QFN Package: 16mm²
HMC915
High IP3 DBL-BAL Mixer SMT with Integrated LO Amplifier, 0.5 - 2.7 GHz
hmc915lp4_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8343 PRODUCTION DC-to-2.5 GHz High IP3 Active Mixer
AD8342 RECOMMENDED FOR NEW DESIGNS Active Receive Mixer LF to 3 GHz
ADL5365 Obsolete 1200 MHz TO 2500 MHz Balanced Mixer, LO Buffer and RF Balun
ADL5367 Obsolete 500 MHz TO 1700 MHz Balanced Mixer, LO Buffer and RF Balun
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC915LP4E
HMC915LP4E Evaluation Board

Latest Discussions

Recently Viewed